카탈로그: STM
생성됨: 27.11.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STM
C B U A 50/71 24.0 63B5 M1 INOIL STD Without Paint Y CE T - - 2 - 63 A B5 B5 11 63 - 55 - - - - - - - - - - - - - - - - - 1
STM
Standard Basic
Helical worm gearboxes C-B-U with CAM
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{stm/standard_basic/helical_worm_c_u/helical_worm_c_u_asmtab.prj},{NB=C_B_U_A_50/71_24.0_63B5_M1_INOIL_STD_Without_Paint_Y_CE_T_-_-_2_-_63_A_B5_B5_11_63_-_55_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_1},{SIZEIN=71},{SIZEOUT=50},{MM=74.000},{M=C},{TYPCON=B = pre arrangement motor},{SERIES=U = Serie U with Series CAM pre-Single stage gearboxes},{SIZE=50/71 = Size_50/71},{SIZELN=50/71},{OV=-},{MV=A},{IR=24.0},{IECT=-},{IS=63B5},{TOBE=-},{TYPSD=SI},{SD=Ø25},{MPOF=-},{MP=M1},{ACC1=},{ACC3=},{ACC9=},{OPT=},{OPT1=INOIL_STD},{OPT2=Without_Paint},{MGBCK=Y},{MAR=CE},{MGB=T},{IN=-},{BF=-},{POL=2},{TOW=-},{LEN=A},{PMT=1},{AVC=B5},{PLATE=-},{CEP1=-},{CEP2=-},{TOD=-},{TOB=-},{RLP=-},{IPF=-},{DES=-},{PC=-},{VSAVE=-},{PSAVE=-},{CEPV=-},{RS=-},{CEPT=-},{PA=-}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
STM
Description
CBU - Helical worm gearboxes C-B-U with CAM
Bill of material
C_B_U_A_50/71_24.0_63B5_M1_INOIL_STD_Without_Paint_Y_CE_T_-_-_2_-_63_A_B5_B5_11_63_-_55_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_1
M
Machine
C
TYPCON
Type Connection
B = pre arrangement motor
SERIES
Series - Product
U = Serie U with Series CAM pre-Single stage gearboxes
SIZE
Size
50/71 = Size_50/71
50/71 = Size_50/71
OV
Output Version
- = feet design / flange design ✔
- = feet design / flange design
- = feet design / flange design
FA = fixing flange design
FA = fixing flange design
FB = fixing flange design
FB = fixing flange design
FAFA = fixing flange design
FAFA = fixing flange design
FBFB = fixing flange design
FBFB = fixing flange design
FAFB = fixing flange design
FAFB = fixing flange design
FBFA = fixing flange design
FBFA = fixing flange design
MV
Mounting Version
A = Mounting Version A ✔
A = Mounting Version A
A = Mounting Version A
B = Mounting Version B
B = Mounting Version B
C = Mounting Version C
C = Mounting Version C
D = Mounting Version D
D = Mounting Version D
OF
Output Flange
- = Requirement not applicable
IR
Reduction ratio
24.0
33.6
38.3
48.0
53.7
72.0
76.7
96.0
115.0
134.4
153.3
192.0
214.7
235.2
268.8
306.7
336.0
375.7
384.0
429.3
480.0
536.7
613.3
766.7
24.0
33.6
38.3
48.0
53.7
72.0
76.7
96.0
115.0
134.4
153.3
192.0
214.7
235.2
268.8
306.7
336.0
375.7
384.0
429.3
480.0
536.7
613.3
766.7
IECT
IEC type and input shaft
- = Direct coupling ✔
- = Direct coupling
- = Direct coupling
G = Direct with coupling
G = Direct with coupling
IV
Input Version
IEC = IEC - Motor Type
IS
Input shaft
63B5
63B14
71B5
71B14
63B5
63B14
71B5
71B14
BE
Input double extension
- = no double extension
TOBE
Tapered Output Bearings
- = Output Radial Ball Bearing ✔
- = Output Radial Ball Bearing
- = Output Radial Ball Bearing
C = Tapered output bearings
C = Tapered output bearings
LOV
Limiter Output Version
- = Standard shaft - without Limiter
LOM
Limiter Output Motion
- = Standard shaft - without Limiter
LHC
Limiter HEAVY Calibration
- = Without HEAVY Calibration
LSOS
Limiter-Scope of the supply
- = If not specified in detail the limiter is supplied without calibration
TYPSD
Typ output shaft
SI = mm ✔
SI = mm
SI = mm
US = inch
US = inch
SD
Shaft Diameter
Ø25
Ø25
MPOF
Mounting Position Output Flange
- = Standard ✔
- = Standard
MP
Mounting positions
M1 ✔
M1
M1
M2
M2
M3
M3
M4
M4
M5
M5
M6
M6
ACC1
ACC1 - Accessories - Output Configuration
Without Option
AL = Output shafts - AL
AL_BU = Double Output shafts - AL_BU
PROT_C = Protection cover - Hollow Shaft C
Without Option
AL = Output shafts - AL
AL_BU = Double Output shafts - AL_BU
PROT_C = Protection cover - Hollow Shaft C
ACC1POSDXSX
ACC1 - Position DX - SX
-
ACC3
ACC3 - Accessories - Shaft Mounted Version
Without Option
BRS_VKL = Torque arm - Single with VKL bushing
Without Option
BRS_VKL = Torque arm - Single with VKL bushing
ACC3POSDXSX
ACC3 - Position DX - SX
-
ACC3POSBR
ACC3 - Position BR.
-
ACC9
ACC9 - Accessories - Custom
Without Option
ELSX = Worm Geraboxe - Left helix
LPROX = PROXIMITY sensor
LRDB = Locked Shaft detector RDB
Without Option
ELSX = Worm Geraboxe - Left helix
LPROX = PROXIMITY sensor
LRDB = Locked Shaft detector RDB
OPT
OPT - Options - Materials of Seals
Oil Seals Standard
VT2 = Viton oil seals at output end
SL1 = Input Silicon oil seals
SL2 = Output Silicon oil seals
SL = Input and Output Silicon oil seals
Oil Seals Standard
VT2 = Viton oil seals at output end
SL1 = Input Silicon oil seals
SL2 = Output Silicon oil seals
SL = Input and Output Silicon oil seals
OPT1
OPT1 - Options - Scope of the supply - Options - OIL
INOIL_STD = Gearbox with lubricant STM standard
INOIL_Food = Gearbox with lubricant "FOOD-TYPE"
OUTOIL = Gearbox with no lubricant
ASOIL = Gearbox with Special lubricant - On request
INOIL_STD = Gearbox with lubricant STM standard
INOIL_Food = Gearbox with lubricant "FOOD-TYPE"
OUTOIL = Gearbox with no lubricant
ASOIL = Gearbox with Special lubricant - On request
OPT2
OPT2 - Options - Painting and surface protection
Without Paint
TypSTM = Painting and surface protection - Standard STM
Typ0 = Painting and surface protection - corrosive category "not classified" - (covering only) - (Typ0)
Typ1 = Painting and surface protection - Standard RX 800 - Low enviroment impact (Normal ambient condition - (Typ1)
Without Paint
TypSTM = Painting and surface protection - Standard STM
Typ0 = Painting and surface protection - corrosive category "not classified" - (covering only) - (Typ0)
Typ1 = Painting and surface protection - Standard RX 800 - Low enviroment impact (Normal ambient condition - (Typ1)
MGBCK
Motor gearboxes - YES/NO
Y = YES - Motor gearboxes ✔
Y = YES - Motor gearboxes
Y = YES - Motor gearboxes
N = NO - Motor gearboxes
N = NO - Motor gearboxes
MAR
Marking
CE ✔
CE
CE
EX10 = II 3D - Ex tc IIIA T4 Dc
EX10 = II 3D - Ex tc IIIA T4 Dc
EX11 = II 3D - Ex tc IIIB T4 Dc
EX11 = II 3D - Ex tc IIIB T4 Dc
EX12 = II 3D - Ex tc IIIC T4 Dc
EX12 = II 3D - Ex tc IIIC T4 Dc
MGB
Motor gearboxes
T
AT
IN
AI
DP
AD
M
AM
ME
AE
VL2
T
AT
IN
AI
DP
AD
M
AM
ME
AE
VL2
IN
Options inverter
-
-
BF
Options balanced winding
-
-
POL
Pole n.
2
4
2
4
TOW
Type of winding
-
-
SIZEM
Motor size
63 = IEC 63
63 = IEC 63
LEN
Length
A
B
C
D
A
B
C
D
DV
Design version
B5
PMT
Position Terminal Box
1 ✔
1
1
2
2
3
3
4
4
AVC
Available configurations
B5 = IM B5 ✔
B5 = IM B5
SDM
Motor shaft diameter
11 = ø 11 IEC (Std SIZE 63)
11 = ø 11 IEC (Std SIZE 63)
F
Flange
63 = Reduced flange at IEC63
63 = Reduced flange at IEC63
HB14
n° holes flange b14
-
IP
Protection level
55 = IP5X=Protected against dust; IPX5=Protected against water jets
PLATE
Plate
-
-
POW
Power
-
CEP1
cable entry 1 position motor
- ✔
-
CEP2
cable entry 2 position motor
- ✔
-
TOD
Type of duty
-
-
TOB
Type of brake
-
-
RLP
Release lever position
-
-
IPF
Protection level brake
-
-
DES
Double ended shaft
-
BI
-
BI
PC
Cooling
- ✔
-
SAVE
Separate power servoventilation
-
VSAVE
External power supply fan
- = Not present
- = Not present
PSAVE
Separate fan terminal position
- = Not present ✔
- = Not present
CEPV
cable entry position servoventilation
- = Not present ✔
- = Not present
RS
Rain shield
- = Standard shield ✔
- = Standard shield
CEPT
Thermal cable entry position
- = Not present ✔
- = Not present
PA
Painting
- ✔
-