카탈로그: SXQD
생성됨: 06.09.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SXQD
SDAD325
SXQD
actuating element
ultrathin cylinder series
SDAD SDAJ
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{sxqd/actuating_element/ultrathin_cylinder_series/sda_series-1/sad_asmtab.prj},{NB=SDAD325_0},{MODEL=SDAD},{BORE=32},{STROKE=5},{POS=0},{AS=0},{MC=},{PRP=},{PC=},{AB=7.0},{B=44},{BA=50.0},{D=12},{E=M6x1},{E1=6},{E2=1.00},{H=10},{J=8.2},{JA=5.5},{K=M6x1},{K1=6},{K2=1.00},{K3=5.2},{KA=16},{KB=34.0},{M=22.0},{MA=3.0},{P=PT1/8},{P1=9.728},{P2=0.907},{T=MIN},{AB1=25.0},{DA1=22},{EE=M10x1.25},{EE1=10},{EE2=1.25},{EA1=15},{EB1=18},{F=17},{FA=6},{R=M10x1.25},{R2=1.25},{PPATH=assemblies/sda_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
SXQD
Description
SDA - Ultra thin cylinder
Bill of material
SDAD325
MODEL
model
SDAD:Ultra thin cylinder (double axle compound action type)
SDAJ:Ultra thin cylinder (double shaft compound action adjustable stroke type)
SDAD:Ultra thin cylinder (double axle compound action type)
SDAJ:Ultra thin cylinder (double shaft compound action adjustable stroke type)
BORE
bore
32
32
mm
STROKE
stroke
5
10
15
20
25
30
35
40
45
50
55
60
65
70
75
80
85
90
100
110
120
130
5
10
15
20
25
30
35
40
45
50
55
60
65
70
75
80
85
90
100
110
120
130
mm
POS
mm
값 입력 POS
mm
cm
inch
ft
확인
AS
Adjustable stroke
0
0
mm
MC
Magnet code
blank:No magnet attached
S:Attached magnet
blank:No magnet attached
S:Attached magnet
PRP
Piston rod profile
blank:Internal tooth type
B:External tooth type
blank:Internal tooth type
B:External tooth type
PC
Profile code
blank:PT tooth
G:G tooth
T:NPT tooth
blank:PT tooth
G:G tooth
T:NPT tooth
AB
7.0
7.0
mm
B
44
44
mm
BA
50.0
50.0
mm
D
12
12
mm
E
M6x1
M6x1
mm
H
10
10
mm
J
8.2
8.2
mm
JA
5.5
5.5
mm
K
M6x1
M6x1
mm
K3
5.2
5.2
mm
KA
16
16
mm
KB
34.0
34.0
mm
M
22.0
22.0
mm
MA
3.0
3.0
mm
P
PT1/8
PT1/8
mm
T
mm
AB1
25.0
25.0
mm
DA1
22
22
mm
EE
M10x1.25
M10x1.25
mm
EA1
15
15
mm
EB1
18
18
mm
F
17
17
mm
FA
6
6
mm
R
M10x1.25
M10x1.25
mm