??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 281
HELP_VARIABLE
Company
Tecnorm
Description
A9845. Cutting bushes - Cutting elements
Bill of material
A9845.1490.020
BESTNR
Order number
INFO
PDF Info
Online PDF
FORM
Form
A
D1
Cutting-Ø H8
mm
S
Gradation
0.1 mm
D2
Outside-Ø Form A: n6 Form B: m6
mm
D3
Clearance bore hole -Ø ±0.1
mm
D4
Ø ±0.1
mm
AUS
Version
L1
Length +0.5 / 0
mm
L2
Clearance bore hole depth
mm
L3
mm
T
Position tolerance
mm
MAT
Material
HSS (1.3343)
HRC
Hardness
64 ± 2 HRC