??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
827656-1
Bill of material
827656-1
PN
Part Number
827656-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
827656-1
TEINTERNALDESCRIPTION
TE Internal Description
5P MIN D-FED KONTGH (NO LOGO)
CONNECTORSTYLE
Connector Style
Housing for female terminals
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
Yes
HYBRIDCONNECTOR
Hybrid Connector
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
STRAINRELIEF
Strain Relief
No
ROWTOROWSPACING
Row-to-Row Spacing
5 mm [ .197 in ]
NUMBEROFPOSITIONS
Number of Positions
5
NUMBEROFROWS
Number of Rows
2
COLOR
Color
Black
CABLEEXITANGLE
Cable Exit Angle
180
BODYMATERIAL
Body Material
PA GF
MATINGTABWIDTH
Mating Tab Width
2.8 mm [ .11 in ]
MOUNTINGFEATURE
Mounting Feature
Without
TERMINALPOSITIONASSURANCE
Terminal Position Assurance
Yes
POLARIZED
Polarized
Yes
CENTERLINEPITCH
Centerline
5 mm [ .197 in ] Pitch
WIDTH
Width
28.6 mm [ 1.126 in ]
HEIGHT
Height
23.5 mm [ .925 in ]
LENGTH
Length
28 mm [ 1.102 in ]
CIRCUITAPPLICATION
Circuit Application
Signal
CONNECTORPOSITIONASSURANCECAPABLE
Connector Position Assurance Capable
No
SERVICEABLE
Serviceable
No