ECH22-L5-100-M-M75-A1-
TOYO
Clean room ball screw actuator
ECH22
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{toyo/clean_room_ball_screw_actuator/ech22/ech22_750_asmtab.prj},{NB=ECH22-L5-100-M-M75-A1-(0)},{MODEL=ECH22},{BSB=T-Standard MIT},{BSL=5},{S=100},{POS=0},{MP=M},{MB=M},{POWER=750},{BRAKE=},{HS=A},{LS=1},{NP=},{PIN=},{NOTE=Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.},{PPATH=assemblies/ech22_750_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TOYO
Description
ECH22-750W - Clean Room Ball Screw Actuator
Bill of material
ECH22-L5-100-M-M75-A1-
MODEL
Model
ECH22
BSB
Ball Screw Brand
T-Standard MIT
BSL
Ball Screw lead
5mm
10mm
25mm
40mm
5mm
10mm
25mm
40mm
mm
S
Stroke
mm
값 입력 S
Stroke
mm
cm
inch
ft
확인
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
MP
Motor Position
M: Motor built-in
BC: Motor Exposed
BM: Motor On Lower Side
BR: Motor On Right Side
BL: Motor On Left Side
M: Motor built-in
BC: Motor Exposed
BM: Motor On Lower Side
BR: Motor On Right Side
BL: Motor On Left Side
MB
Motor Brand
M75: Mitsubishi 750W
P75: Panasonic 750W
Y75: Yaskawa 750W
T75: Delta 750W
M75: Mitsubishi 750W
P75: Panasonic 750W
Y75: Yaskawa 750W
T75: Delta 750W
BRAKE
Brake
Blank: Without Brake
B: With Brake
Blank: Without Brake
B: With Brake
HS
Home Sensor
A: In Side - Motor Side
B: In Side - Opposite Motor Side
C: Out Side - Motor Side
D: Out Side - Opposite Motor Side
E: No Sensor
A: In Side - Motor Side
B: In Side - Opposite Motor Side
C: Out Side - Motor Side
D: Out Side - Opposite Motor Side
E: No Sensor
LS
Limit Sensor
1: In Side - 1 Pc
2: In Side - 2 Pc
3: Out Side - 1 Pc
4: Out Side - 2 Pc
5: No Sensor
1: In Side - 1 Pc
2: In Side - 2 Pc
3: Out Side - 1 Pc
4: Out Side - 2 Pc
5: No Sensor
NP
Nozzle Position
Blankk
NR:Nozzle in Right
NL:Nozzle in Left
Blankk
NR:Nozzle in Right
NL:Nozzle in Left
PIN
pin
Blank
P:PIN
Blank
P:PIN
NOTE
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.
L
Length of Actuator
716
mm
KG
24.1
kg