ETH14-L5-50-M-M20-A1-
TOYO
Standard ball screw actuator
ETH14
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{toyo/standard_ball_screw_actuator/eth14/eth14_200_asmtab.prj},{NB=ETH14-L5-50-M-M20-A1-(0)},{MODEL=ETH14},{BSB=T-Standard MIT},{BSL=5},{STROKE=50},{POS=0},{MP=M},{MB=M20},{BRAKE=},{HS=A},{LS=1},{NP=},{PIN=},{NOTE=Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.},{PPATH=assemblies/eth14_200_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TOYO
Description
ETH14-200W - Ball Screw Drive
Bill of material
ETH14-L5-50-M-M20-A1-
MODEL
Model
ETH14
BSB
Ball Screw Brand
T-Standard MIT
BSL
Ball Screw Lead
5mm
10mm
20mm
32mm
5mm
10mm
20mm
32mm
mm
STROKE
Stroke
50
100
150
200
250
300
350
400
450
500
550
600
650
700
750
800
850
900
950
1000
1050
50
100
150
200
250
300
350
400
450
500
550
600
650
700
750
800
850
900
950
1000
1050
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
MP
Motor Position
M: Motor built-in
BC: Motor Exposed
BM: Motor On Lower Side
BR: Motor On Right Side
BL: Motor On Left Side
M: Motor built-in
BC: Motor Exposed
BM: Motor On Lower Side
BR: Motor On Right Side
BL: Motor On Left Side
MB
Motor Brand
M20: Mitsubishi 200W
P20: Panasonic 200W
Y20: Yaskawa 200W
T20: Delta 200W
M20: Mitsubishi 200W
P20: Panasonic 200W
Y20: Yaskawa 200W
T20: Delta 200W
BRAKE
Brake
Blank: Without Brake
B: With Brake
Blank: Without Brake
B: With Brake
HS
Home Sensor
A: In Side - Motor Side
B: In Side - Opposite Motor Side
C: Out Side - Motor Side
D: Out Side - Opposite Motor Side
E: No Sensor
A: In Side - Motor Side
B: In Side - Opposite Motor Side
C: Out Side - Motor Side
D: Out Side - Opposite Motor Side
E: No Sensor
LS
Limit Sensor
1: In Side - 1 Pc
2: In Side - 2 Pc
3: Out Side - 1 Pc
4: Out Side - 2 Pc
5: No Sensor
1: In Side - 1 Pc
2: In Side - 2 Pc
3: Out Side - 1 Pc
4: Out Side - 2 Pc
5: No Sensor
NP
Nozzle Position
Blank: Without Nozzle
NR:Nozzle in Right
NL:Nozzle in Left
Blank: Without Nozzle
NR:Nozzle in Right
NL:Nozzle in Left
PIN
pin
Blank
P:PIN
Blank
P:PIN
NOTE
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.
L
Length of Actuator
440.0
mm
KG
7.2
kg