카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6870638
Turck
Sensors
flow20sensors2fflow20meters
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{turck/sensors/flow20sensors2fflow20meters/6870638.prj},{NB=6870638},{BMENB=6870638},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/02/67/6870638.png},{MASSZEICHNUNG=../../../_pool_/02/67/6870638.png},{DESCSHORT=Flow Monitoring, Inline Sensor without Integrated Processor},{DESCLONG=Flow Monitoring, Inline Sensor without Integrated Processor, Inline sensor, Flow sensor for liquid media, Calorimetric principle, Adjustment via potentiometer on processor, Status indicated via LED chain on signal processor, Operating range 0.01…1 l/min, Connector device, M12 × 1, 4‐wire connection to the processor},{EAN=4047101174571},{MANUNAME=Turck},{MANUTYPEDESC=FCI-D04A4P-NA-H1141},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/6870638}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
6870638 - Flow Monitoring, Inline Sensor without Integrated Processor
Bill of material
6870638
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870638
DESCSHORT
Short Description
Flow Monitoring, Inline Sensor without Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Inline Sensor without Integrated Processor, Inline sensor, Flow sensor for liquid media, Calorimetric principle, Adjustment via potentiometer on processor, Status indicated via LED chain on signal processor, Operating range 0.01…1 l/min, Connector device, M12 × 1, 4‐wire connection to the processor
EAN
4047101174571
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCI-D04A4P-NA-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink