??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
1440010 - Inductive Sensor, Amplifier for Ring Probe
Bill of material
1440010
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1440010
DESCSHORT
Short Description
Inductive Sensor, Amplifier for Ring Probe
DESCLONG
Long Description
Inductive Sensor, Amplifier for Ring Probe, Operating voltage 10…55 VDC, Rectangular, height 32 mm, Plastic, ABS, Static output behaviour, Sensitivity adjusted via potentiometer, Modular design, mountable with different ring probes Ø 10, 20, 40 and 65 mm, Output pulse length min. 100 ms, DC 4-wire, 10…55 VDC, Changeover contact, PNP output, Terminal chamber
EAN
4047101069358
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
S32SR-VP44X
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink