??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
1536600 - Inductive Sensor, With Analog Output
Bill of material
1536600
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1536600
DESCSHORT
Short Description
Inductive Sensor, With Analog Output
DESCLONG
Long Description
Inductive Sensor, With Analog Output, Operating voltage 15…30 VDC, Measuring range 0 mm - 70 mm, Non-flush, Cable length 2 m, Threaded barrel, M18 x 1, Chrome-plated brass, Actuated via short-circuiting ring, blind hole or the like, 4‐wire, 15…30 VDC, Analog output, 0…10 V and 4…20 mA, Cable connection
EAN
4047101072761
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
WI70-M18-LIU5
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink