??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
1602410 - Inductive Sensor, With Increased Temperature Range
Bill of material
1602410
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1602410
DESCSHORT
Short Description
Inductive Sensor, With Increased Temperature Range
DESCLONG
Long Description
Inductive Sensor, With Increased Temperature Range, Rated switching distance 25 mm, Non-flush, Cable length 5 m, Rectangular, height 40 mm, Sensor housing, Aluminium, Plastic, PEEK, Aluminium cable sheath, For temperatures up to +250 °C, Functions only with signal processor EM30‐AP6X2‐H1141/S1102, Switchpoint adjusted at the processing unit, 3‐wire connection to the processor
EAN
4047101170153
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI25-CQ40/S1102 5M
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink