카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
1644810
Turck
Sensors
inductive20sensors
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{turck/sensors/inductive20sensors/1644810.prj},{NB=1644810},{BMENB=1644810},{DF=10},{LG=36},{MUT=2},{SCH=2},{LSA=9},{DSA=10.800},{LS=7},{LED=4},{KTP=4},{LF=0},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/aa/96/1644810.png},{MASSZEICHNUNG=../../../_pool_/aa/96/1644810.png},{DESCSHORT=Inductive Sensor},{DESCLONG=Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 6 mm, Flush, M12 × 1 threaded barrel, Chrome-plated brass, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Large switching distance, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector},{EAN=4047101318999},{MANUNAME=Turck},{MANUTYPEDESC=BI6U-M12-AP6X-H1141},{THR=Gewinderohr},{DGL=M12 x 1},{HNT=DIN936 M12x1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
1644810 - Inductive Sensor
Bill of material
1644810
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1644810
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 6 mm, Flush, M12 × 1 threaded barrel, Chrome-plated brass, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Large switching distance, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101318999
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI6U-M12-AP6X-H1141
DF
Diameter of front cap
10
mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
36
mm
DGL
Design
M12 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
DIN6797 J13
SCH
Number of lock washers
2
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
9
mm
DSA
Diameter of connector adapter
10.800
mm
LS
Length of connector
7
mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
KTP
Number of pins
4
LF
Length of front cap
0
mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink