??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
100034307 - Magnetic Inductive Linear Position Sensor, For Analog Monitoring of Pneumatic Cy
Bill of material
100034307
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100034307
DESCSHORT
Short Description
Magnetic Inductive Linear Position Sensor, For Analog Monitoring of Pneumatic Cy
DESCLONG
Long Description
Magnetic Inductive Linear Position Sensor, For Analog Monitoring of Pneumatic Cylinders, Operating voltage 15…30 VDC, Measuring range 64 mm, Cable length 0.3 m, Plastic, PA66‐GF25, For direct mounting on pneumatic T-groove cylinders, Measuring range: 64 mm, 4-wire, 15…30 VDC, IO-Link 1.1, COM2, Teachable via IO-Link or button, Cable with M12 × 1 male connector
EAN
4047101586305
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
WIM64-UNTL-IOL-0.3-RS4
L
Housing length
77 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink