??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
100034308 - Magnetic Inductive Linear Position Sensor, For Analog Monitoring of Pneumatic Cy
Bill of material
100034308
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100034308
DESCSHORT
Short Description
Magnetic Inductive Linear Position Sensor, For Analog Monitoring of Pneumatic Cy
DESCLONG
Long Description
Magnetic Inductive Linear Position Sensor, For Analog Monitoring of Pneumatic Cylinders, Operating voltage 15…30 VDC, Measuring range 96 mm, Cable length 0.3 m, Plastic, PA66‐GF25, For direct mounting on pneumatic T-groove cylinders, Measuring range: 96 mm, 4-wire, 15…30 VDC, IO-Link 1.1, COM2, Teachable via IO-Link or button, Cable with M12 × 1 male connector
EAN
4047101586312
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
WIM96-UNTL-IOL-0.3-RS4
L
Housing length
109 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink