??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
100034309 - Magnetic Inductive Linear Position Sensor, For Analog Monitoring of Pneumatic Cy
Bill of material
100034309
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100034309
DESCSHORT
Short Description
Magnetic Inductive Linear Position Sensor, For Analog Monitoring of Pneumatic Cy
DESCLONG
Long Description
Magnetic Inductive Linear Position Sensor, For Analog Monitoring of Pneumatic Cylinders, Operating voltage 15…30 VDC, Measuring range 128 mm, Cable length 0.3 m, Plastic, PA66‐GF25, For direct mounting on pneumatic T-groove cylinders, Measuring range: 128 mm, 4-wire, 15…30 VDC, IO-Link 1.1, COM2, Teachable via IO-Link or button, Cable with M12 × 1 male connector
EAN
4047101586329
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
WIM128-UNTL-IOL-0.3-RS4
L
Housing length
141 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink