??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
10570 - Magnetic Field Sensor, For Pneumatic Cylinders
Bill of material
10570
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
10570
DESCSHORT
Short Description
Magnetic Field Sensor, For Pneumatic Cylinders
DESCLONG
Long Description
Magnetic Field Sensor, For Pneumatic Cylinders, Cable length 2 m, Rectangular, height 16 mm, Active face in front, Plastic, PA12‐GF30, Magnetic-inductive sensor, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Cable connection, ATEX category II 2 G, Ex Zone 1, ATEX category II 1 D, Ex Zone 20, SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0, SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101145519
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-PST-Y1X
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink