??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
4685705 - Magnetic Field Sensor, For Pneumatic Cylinders
Bill of material
4685705
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
4685705
DESCSHORT
Short Description
Magnetic Field Sensor, For Pneumatic Cylinders
DESCLONG
Long Description
Magnetic Field Sensor, For Pneumatic Cylinders, Operating voltage 10…30 VDC, Cable length 0.3 m, For T-groove cylinders without mounting accessories, Optional accessories for mounting on other cylinder designs, One-hand mounting possible, Stable mounting, Magneto-resistive sensor, DC 3-wire, 10…30 VDC, NO contact, NPN output, Pigtail with male end, Ø 8 mm
EAN
4047101195316
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-UNT-AN6X-0.3-PSG3S
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink