??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
4685734 - Magnetic Field Sensor, For Pneumatic Cylinders
Bill of material
4685734
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
4685734
DESCSHORT
Short Description
Magnetic Field Sensor, For Pneumatic Cylinders
DESCLONG
Long Description
Magnetic Field Sensor, For Pneumatic Cylinders, Operating voltage 10…30 VDC, For T-groove cylinders without mounting accessories, Optional accessories for mounting on other cylindrical housings., One-hand mounting possible, Tool for fine adjustment and stopper for direct mounting on the sensor, Stable mounting, Optimally suited for monitoring two switching points on a cylinder, No Y-splitter required, Magneto-resistive sensor, 2x NO contacts, PNP output, DC 4‐wire, 10…30 VDC
EAN
4047101195439
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-UNT-0,1-UNT-2AP6X3-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink