??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2630 - Manhole cover
Bill of material
Fig. 2630 600
CODE
2630-060-00
DN
600 mm
FIGUR
2630
LODLEVEL
LOD Level
TYP
Type
060
D2
664 mm
H
41.5 mm
H1
55 mm
DL
Cover Ø
639 mm
DLA
Cover hight
20.5 mm
G
Weight
53 kg
FG
Frame Weight
8.5 kg
CG
Cover Weight
44.5 kg
MOD
Model
without Locks
INFO
Info
Class C250, according to standard EN124, full cast lid, in cement pipe fold, with unihandle