??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2633 - Manhole cover NIVROLL
Bill of material
Fig. 2633 600
CODE
2633-010-10
DN
600 mm
FIGUR
2633
LODLEVEL
LOD Level
TYP
Type
010
D3
730 mm
D4
1050 mm
H1
160 mm
H2
200 mm
DL
Cover Ø
689 mm
DLA
Cover hight
50 mm
G
Weight
319 kg
FG
Frame Weight
232 kg
CG
Cover Weight
87 kg
MOD
Model
INFO
Info
Class D400, according to standard EN124, full cast lid, with damping insert, with rotary lock, with ventilation openings, with pick hole, with keyholes, non-slip hexagonal knobs, infinitely adjustable height up to 5 cm, infinitely adjustable inclination up to 7°, can be pulled up with all commercially available lifting devices