??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2650 - Manhole cover NORMROLL
Bill of material
Fig. 2650 600
CODE
DN
mm
FIGUR
2650
LODLEVEL
LOD Level
TYP
Type
D2
mm
D3
mm
D4
mm
H1
200 mm
H2
100 mm
DL
Cover Ø
mm
DLA
Cover hight
30 mm
FG
Frame Weight
kg
CG
Cover Weight
kg
G
Weight
kg
MOD
Model
INFO
Info
Class D400, according to standard EN124, full cast lid, with damping insert, with rotary lock, with lifted niches, non-slip hexagonal knobs