??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2668 - Cistern cover
Bill of material
Fig 2668 1000
CODE
2668-100-03
TYP
Type
100
DN
1000 mm
FIGUR
2668
LODLEVEL
LOD Level
D1
972 mm
D3
1093 mm
DD1
d1
575 mm
H
54 mm
H1
75 mm
X
115 mm
DL
Cover Ø
1042 mm
ID
Insertion depth
24 mm
CC
Control cover Ø
632 mm
CD
Control cover insertion depth
14 mm
G
Weight total
182 kg
G1
Weight frame
37 kg
G2
Weight cover
117 kg
G3
Weight control cover
28 kg
INFO
Info
Class C250, with control cover, with seal, with anti-rotation device, odor-proof, waterproof, in cement pipe seam, with handle