??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2730 - Lid for paving VARIOFILL
Bill of material
Fig. 2730 600
CODE
2730-060-00
DN
600 mm
FIGUR
2730
LODLEVEL
LOD Level
TYP
Type
060
D1
610 mm
D2
840 mm
D3
1050 mm
D4
724 mm
H1
230 mm
H2
130 mm
T
70 mm
DL
Cover Ø
716 mm
DLA
Cover hight
82 mm
G
Weight
112 kg
FG
Frame Weight
51 kg
CG
Cover Weight
61 kg
MOD
Model
INFO
Info
Class D400, according to EN124, front and seat surfaces processed, with damping insert, with rotary lock, with keyholes