??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2778 - Manhole cover SUISSEROLL NIVROLL
Bill of material
Fig. 2778 600
CODE
2778-061-60
DN
600 mm
FIGUR
2778
LODLEVEL
LOD Level
TYP
Type
061
D3
1050 mm
H1
200 mm
H2
40 mm
LW
600 mm
D1
721 mm
DL
Cover Ø
688 mm
DLA
Cover hight
50 mm
G
Weight
335 kg
MOD
Model
INFO
Info
Class F900, according to standard EN124-2, cast concrete lid, with damping insert, with rotary with pick hole, with keyholes, non-slip concrete, with ventilation openings, infinitely adjustable height up to 5 cm, infinitely adjustable inclination up to 7°, can be pulled up with all commercially available lifting devices