??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2920 - "WIENERLI" drainage grate
Bill of material
Fig.2920
CODE
2920-002-00
FIGUR
2920
LODLEVEL
LOD-Level
TYP
Type
002
B1
455 mm
L1
455 mm
B2
530 mm
L2
620 mm
B3
480 mm
L3
530 mm
H
100 mm
H2
Konkavität
15 mm
RB
Grate width
450 mm
RL
Grate length
500 mm
E
Insertion depth
60 mm
SH
Slot width
25 mm
S
Slot opening total
796 cm^2
SC
Intake capacity
1580 l/min.
G
Total weight
73 kg
MOD
Model explanation
without lock
INFO
Info
Class C250, According to standard EN 124, Curved, 15mm