피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
español
français
italiano
polski
English
품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 880
WAGO
PG 01 - Rail mounted terminal blocks
Powered by
CAD모델 선택
880-308 - End and intermediate plate, 2.5 mm thick
16.05.2024
880-309 - Separator plate, 2 mm thick, oversized
16.05.2024
880-325 - End and intermediate plate, 2.5 mm thick
16.05.2024
880-326 - Separator plate, 2 mm thick, oversized
16.05.2024
880-344 - End and intermediate plate, 2.5 mm thick
16.05.2024
880-345 - Separator plate, 2 mm thick, oversized
16.05.2024
880-661 - 3-conductor through terminal block, 4 mm², with test port, with s...
16.05.2024
880-681 - 3-conductor through terminal block, 4 mm², with test port, withou...
16.05.2024
880-681/999-940 - 3-conductor through terminal block, 4 mm², with test port...
16.05.2024
880-831 - 4-conductor through terminal block, 4 mm², with test port, withou...
16.05.2024
880-831/999-940 - 4-conductor through terminal block, 4 mm², with test port...
16.05.2024
880-837 - 4-conductor ground terminal block, 4 mm², side and center marking...
16.05.2024
880-837/999-940 - 4-conductor ground terminal block, 4 mm², side and center...
16.05.2024
880-867 - 3-conductor ground terminal block, 4 mm², side and center marking...
16.05.2024
880-867/999-940 - 3-conductor ground terminal block, 4 mm², side and center...
16.05.2024
880-901 - 2-conductor through terminal block, 4 mm², with test port, withou...
16.05.2024
880-901/999-940 - 2-conductor through terminal block, 4 mm², with test port...
16.05.2024
880-907 - 2-conductor ground terminal block, 4 mm², side and center marking...
16.05.2024
880-907/999-940 - 2-conductor ground terminal block, 4 mm², side and center...
16.05.2024
880-961 - 2-conductor through terminal block, 4 mm², with test port, with s...
16.05.2024
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진