카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
209-113
WAGO
PG 02 - Accessories
Series 209
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{wago/pg02/serie209/0209-0113_0999-0962.prj},{NB=209-113_HI},{BESTNR=209-113},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{FARBE=weiß},{RGB=0.95,0.93,0.88,0},{GEWICHT=15.100},{ECLASS71=27-14-11-37},{LINKDE=http://www.wago.com/de/p/209-113},{LINKEN=http://www.wago.com/global/p/209-113}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
209-113 - Cardboard signs, for laser printer, 9.5 x 25 mm
Bill of material
209-113
BESTNR
Item-No.
209-113
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
HIGH
LOW
HIGH
LOW
FARBE
Color
weiß
GEWICHT
Weight
15.100
g
ECLASS71
eCl@ss 7.1
27-14-11-37