피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
español
français
italiano
polski
English
품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 831
WAGO
PG 03 - Multi Connection System
Powered by
CAD모델 선택
831-1032 - Mounting adapter, for DIN-35 rail/panel mounting, Pin spacing 7....
14.07.2023
831-1038 - Mounting adapter, for DIN-35 rail/panel mounting, Pin spacing 7....
14.07.2023
831-1102 to 831-1109 - 1-Conductor female plug Pin spacing 7.62 mm
04.07.2024
831-1102/037-000 to 831-1109/037-000 - 1-Conductor female plug Pin spacing ...
14.07.2023
831-1102/038-000 to 831-1109/038-000 - 1-conductor female connector, lever,...
14.07.2023
831-1102/038-000/306-000 bis 831-1109/038-000/306-000 - 1-conductor female ...
14.07.2023
831-1102/306-000 to 831-1109/306-000 - 1-conductor female connector, lever,...
14.07.2023
831-1102/322-000 to 831-1109/322-000 - 1-conductor female connector, 100% p...
13.02.2024
831-1103/320-000 to 831-1105/320-000 - 1-conductor female connector, lever,...
14.07.2023
831-1202 to 831-1209 - 1-conductor male connector Pin spacing 7.62 mm
04.07.2024
831-1202/306-000 to 831-1209/306-000 - 1-conductor male connector, lever, P...
14.07.2023
831-137 - Adapter for DIN 35 rail for snap-fit mounting to male connectors ...
14.07.2023
831-302 - Snap-in frame Pin spacing 7.62 mm / 0.3 in 2-pole
14.07.2023
831-303 - Snap-in frame Pin spacing 7.62 mm / 0.3 in 3-pole
14.07.2023
831-304 - Snap-in frame Pin spacing 7.62 mm / 0.3 in 4-pole
14.07.2023
831-305 - Snap-in frame Pin spacing 7.62 mm / 0.3 in 5-pole
14.07.2023
831-3102 TO 831-3109 - FEMALE PLUG PIN SPACING 7.62 MM / 0.3 IN
14.07.2023
831-3102/037-000 TO 831-3109/037-000 - FEMALE PLUG WITH LOCKING LEVER PIN S...
14.07.2023
831-3102/107-000 to 831-3109/107-000 - 1-conductor female plug, Screw flang...
14.07.2023
831-3105/1019-004 - SOCKET with strain relief housing and locking latch 5 ...
04.07.2024
831-3202 TO 831-3209 - Male connector pin spacing 7.62 mm / 0.3 in
14.07.2023
831-3202/007-000 TO 831-3209/007-000 - MALE CONNECTOR for mounting on DIN r...
04.07.2024
831-3202/109-000 to 831-3209/109-000 - 1-conductor male connector, 100% pro...
14.07.2023
831-3205/1020-004 - PLUG WITH RELIEF HOUSING 5 POLE
04.07.2024
831-321 - Lockout pin
14.07.2023
831-3502 to 831-3509 - THT female header, straight, 100% protected against ...
14.07.2023
831-3522 to 831-3529 - THT female header, angled, 100% protected against mi...
14.07.2023
831-3602 TO 831-3609 - HEADER WITH STRAIGHT SOLDER PIN PIN SPACING 7.62 MM ...
04.07.2024
831-3602/108-000 to 831-3609/108-000 - THT male header, 1.0 x 1.2 mm solder...
04.07.2024
831-3622 TO 831-3628 - HEADER WITH RIGHT ANGLED SOLDER PIN PIN SPACING 7.62...
14.07.2023
831-3622/108-000 to 831-3629/108-000 - THT male header, 1.0 x 1.2 mm solder...
14.07.2023
831-3642 to 831-3649 - THT male header, 1.0 x 1.2 mm solder pin, angled, 10...
14.07.2023
831-500 - Coding pin carrier with six coding pins
14.07.2023
831-503 - Strain relief plate 15 mm wide
14.07.2023
831-505 - Strain relief plate 30 mm wide
17.04.2024
831-506 - Strain relief plate 51 mm wide
14.07.2023
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진