카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
770-774
WAGO
PG 20 - WINSTA
Series 770
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{wago/pg20/serie770/0770-0754_0999-0962.prj},{NB=770-774},{BESTNR=770-774},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=2 x 0.5 - 4},{QUERSCHNITT2=2 x 20 - 12},{ABISOLIERLAENGE=9},{SPANNUNG=400},{BEMESSSTOSSSPG=4},{VERSCHMUTZGRAD=3},{STROM=25},{P=4},{HOEHE=18.50},{BREITE=45.50},{TIEFE=36.00},{ANZAHLKLEMMSTEL=8},{ANZAHLPOTENTIAL=4},{FARBE=hellgrün},{BEMERKUNGEN=1 2 3 4},{RGB=0.65,0.50,0.05,0},{GEWICHT=15.900},{ECLASS71=27-44-06-02},{LINKDE=http://www.wago.com/de/p/770-774},{LINKEN=http://www.wago.com/global/p/770-774}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
WAGO
Description
770-754 - Snap-in plug, 4-pole, Cod. B
Bill of material
770-774
BESTNR
Item-No.
770-774
770-774
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
2 x 0.5 - 4
mm²
QUERSCHNITT2
Cross section
2 x 20 - 12
AWG
ABISOLIERLAENGE
Strip length
9
mm
SPANNUNG
Measured voltage
400
V
BEMESSSTOSSSPG
Rated impulse voltage
4
kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25
A
P
No. of poles
4
HOEHE
Height
18.50
mm
BREITE
Width
45.50
mm
TIEFE
Depth
36.00
mm
ANZAHLKLEMMSTEL
Number of connection points
8
ANZAHLPOTENTIAL
Number of potentials
4
FARBE
Color
hellgrün
hellgrün
BEMERKUNGEN
Comment
1 2 3 4
GEWICHT
Weight
15.900
15.900
g
ECLASS71
eCl@ss 7.1
27-44-06-02