피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
español
français
italiano
polski
English
품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 770
WAGO
PG 20 - WINSTA
Powered by
CAD모델 선택
700-2353 - Snap-in plug, 3-pole, Cod. R
06.10.2023
750-503/035-000 - Strain relief housing, 3-pole, with locking clip, for 1 c...
14.07.2023
770-101 - Locking lever, for flying leads, for manual operation
14.07.2023
770-102/041-000 - Socket, with strain relief housing, 2-pole, Cod. A
14.07.2023
770-103 - Socket, with strain relief housing, 3-pole, Cod. A
14.07.2023
770-104 - Socket, with strain relief housing, 4-pole, Cod. A
14.07.2023
770-105 - Socket, with strain relief housing, 5-pole, Cod. A
14.07.2023
770-1102 - Socket, 2-pole, Cod. I
14.07.2023
770-1105 - Socket, 5-pole, Cod. I
14.07.2023
770-1105/022-000 - Plug, with strain relief housing, 5-pole, Cod. I
07.09.2023
770-111 - Locking lever, for flying leads, for tool operation
14.07.2023
770-1112 - Plug, 2-pole, Cod. I
14.07.2023
770-1115 - Plug, 5-pole, Cod. I
14.07.2023
770-1115/022-000 - Plug, with strain relief housing, 5-pole, Cod. I
07.09.2023
770-112/041-000 - Plug, with strain relief housing, 2-pole, Cod. A
14.07.2023
770-113 - Plug, with strain relief housing, 3-pole, Cod. A
14.07.2023
770-113/147-000 - Shorting plug, with assembled strain relief housing, 3-po...
07.09.2023
770-114 - Plug, with strain relief housing, 4-pole, Cod. A
17.04.2024
770-115 - Plug, with strain relief housing, 5-pole, Cod. A
14.07.2023
770-1162 - Socket, 2-pole, Cod. L
07.09.2023
770-1165 - Socket, 5-pole, Cod. L
07.09.2023
770-1172 - Plug, 2-pole, Cod. L
07.09.2023
770-1175 - Plug, 5-pole, Cod. L
07.09.2023
770-1242/076-000 - Socket, 2-pole, Cod. B
06.10.2023
770-1243/076-000 - Socket, 3-pole, Cod. B
06.10.2023
770-1252/076-000 - Plug, 2-pole, Cod. B
06.10.2023
770-1253/076-000 - Plug, 3-pole, Cod. B
06.10.2023
770-1303 - Socket, 3-pole, Cod. P
07.09.2023
770-1305 - Socket, 5-pole, Cod. P
07.09.2023
770-1313 - Plug, 3-pole, Cod. P
07.09.2023
770-1315 - Plug, 5-pole, Cod. P
14.07.2023
770-1324 - Socket, 4-pole, Cod. Q
17.04.2024
770-1325 - Socket, 5-pole, Cod. Q
17.04.2024
770-1334 - Plug, 4-pole, Cod. Q
17.04.2024
770-1335 - Plug, 5-pole, Cod. Q
17.04.2024
770-1343 - Socket, 3-pole, Cod. R
07.09.2023
770-1353 - Plug, 3-pole, Cod. R
07.09.2023
770-1363 - Socket, 3-pole, Cod. S
13.02.2024
770-1373 - Plug, 3-pole, Coding S
14.07.2023
770-1373/146-000 - Shorting plug, with assembled strain relief housing, 3-p...
06.10.2023
770-1373/147-000 - Shorting plug, with assembled strain relief housing, 3-p...
06.10.2023
770-1373/148-000 - Shorting plug, with assembled strain relief housing, 3-p...
06.10.2023
770-1373/149-000 - Shorting plug, with assembled strain relief housing, 3-p...
06.10.2023
770-140 - Locking lever, for sockets and plugs, for tool operation
13.02.2024
770-1601 - T-distribution connector, 2-pole, Cod. B, 1 input, 2 outputs, 2 ...
07.09.2023
770-1606 - T-distribution connector, 2-pole, Cod. A, 1 input, 2 outputs, 2 ...
06.10.2023
770-1608 - h-distribution connector, 2-pole, Cod. B, 1 input, 2 outputs, ou...
06.10.2023
770-1615 - T-distribution connector, 2-pole, Cod. A, 1 input, 2 outputs, 3 ...
07.09.2023
770-1626 - Mounting plate, 2-pole, for distribution connectors, Plastic
14.07.2023
770-1631 - T-distribution connector, 4-pole, Cod. B, 1 input, 2 outputs, 2 ...
07.09.2023
770-1634 - h-distribution connector, 2-pole, Cod. A, 1 input, 2 outputs, ou...
07.09.2023
770-1636 - h-distribution connector, 2-pole, Cod. A, 1 input, 2 outputs, ou...
14.07.2023
770-1641 - T-distribution connector, 5-pole, Cod. B, 1 input, 2 outputs, 2 ...
07.09.2023
770-1643/080-000 - T-distribution connector, 5-pole, Cod. B, 1 input, 2 out...
07.09.2023
770-1651 - h-distribution connector, 2-pole, Cod. B, 1 input, 2 outputs, ou...
07.09.2023
770-1658 - h-distribution connector, 2-pole, Cod. B, 1 input, 2 outputs, ou...
17.04.2024
770-1661 - h-distribution connector, 3-pole, Cod. B, 1 input, 2 outputs, ou...
14.07.2023
770-1681 - h-distribution connector, 4-pole, Cod. B, 1 input, 2 outputs, ou...
14.07.2023
770-1701 - T-distribution connector, 2-pole, Cod. B, 1 input, 2 outputs, 3 ...
06.10.2023
770-1704 - 3-way distribution connector, 2-pole, Cod. B, 1 input, 3 outputs
17.04.2024
770-1714 - 3-way distribution connector, 3-pole, Cod. B, 1 input, 3 outputs
14.07.2023
770-1731 - T-distribution connector, 4-pole, Cod. B, 1 input, 2 outputs, 3 ...
07.09.2023
770-1734 - 3-way distribution connector, 4-pole, Cod. B, 1 input, 3 outputs
07.09.2023
770-1741 - T-distribution connector, 5-pole, Cod. B, 1 input, 2 outputs, 3 ...
14.07.2023
770-1744 - 3-way distribution connector, 5-pole, Cod. B, 1 input, 3 outputs
07.09.2023
770-1746/080-000 - 3-way distribution connector, 5-pole, Cod. B, 1 input, 3...
05.12.2023
770-1751 - h-distribution connector, 2-pole, Cod. B, 1 input, 2 outputs, ou...
14.07.2023
770-1761 - h-distribution connector, 3-pole, Cod. B, 1 input, 2 outputs, ou...
14.07.2023
770-1764 - h-distribution connector, 3-pole, Cod. B, 1 input, 2 outputs, ou...
07.09.2023
770-1767 - h-distribution connector, 3-pole, Cod. B, 1 input, 2 outputs, ou...
07.09.2023
770-1781 - h-distribution connector, 4-pole, Cod. B, 1 input, 2 outputs, ou...
14.07.2023
770-1947 - 5-way distribution connector, 5-pole, Cod. I, 1 input, 5 outputs
07.09.2023
770-201 - Lockout cap, 12-pole, separable, for sockets, Plastic
14.07.2023
770-202 - Socket, 2-pole, Cod. A
14.07.2023
770-203 - Socket, 3-pole, Cod. A
14.07.2023
770-203/035-000 - Socket, with strain relief housing, 3-pole, Cod. A
07.09.2023
770-204 - Socket, 4-pole, Cod. A
14.07.2023
770-205 - Socket, 5-pole, Cod. A
06.10.2023
770-2105 - Snap-in socket, 5-pole, Cod. I
14.07.2023
770-2115 - Snap-in plug, 5-pole, Cod. I
14.07.2023
770-2115/007-000 - Snap-in plug, with direct ground contact, 5-pole, Cod. I
14.07.2023
770-212 - Plug, 2-pole, Cod. A
14.07.2023
770-213 - Plug, 3-pole, Cod. A
14.07.2023
770-213/002-000 - Plug, with direct ground contact, 3-pole, Cod. A
07.09.2023
770-213/035-000 - Plug, with strain relief housing, 3-pole, Cod. A
07.09.2023
770-214 - Plug, 4-pole, Cod. A
14.07.2023
770-215 - Plug, 5-pole, Cod. A
13.02.2024
770-2303 - Snap-in socket, 3-pole, Cod. P
17.04.2024
770-2305 - Snap-in socket, 5-pole, Cod. P
06.10.2023
770-2313 - Snap-in plug, 3-pole, Cod. P
06.10.2023
770-2313/007-000 - Snap-in plug, with direct ground contact, 3-pole, Cod. P
06.10.2023
770-2315 - Snap-in plug, 5-pole, Cod. P
06.10.2023
770-2324 - Snap-in socket, 4-pole, Cod. Q
13.02.2024
770-2325 - Snap-in socket, 5-pole, Cod. Q
06.10.2023
770-2334 - Snap-in plug, 4-pole, Cod. Q
17.04.2024
770-2334/007-000 - Snap-in plug, with direct ground contact, 4-pole, Cod. Q
17.04.2024
770-2335 - Snap-in plug, 5-pole, Cod. Q
17.04.2024
770-2335/007-000 - Snap-in plug, with direct ground contact, 5-pole, Cod. Q
17.04.2024
770-2343 - Snap-in socket, 3-pole, Cod. R
06.10.2023
770-2363 - Snap-in socket, 3-pole, Cod. S
06.10.2023
770-242 - Socket, 2-pole, Cod. B
13.02.2024
770-243 - Socket, 3-pole, Cod. B
06.10.2023
770-244 - Socket, 4-pole, Cod. B
13.02.2024
770-245 - Socket, 5-pole, Cod. B
14.07.2023
770-252 - Plug, 2-pole, Cod. B
13.02.2024
770-253 - Plug, 3-pole, Cod. B
06.10.2023
770-254 - Plug, 4-pole, Cod. B
13.02.2024
770-255 - Plug, 5-pole, Cod. B
14.07.2023
770-305 - Socket, with strain relief housing, 5-pole, Cod. A
14.07.2023
770-310 - Mounting carrier, 2- to 5-pole, for flying leads
14.07.2023
770-3105 - Socket for PCBs, straight, 5-pole, Cod. I
14.07.2023
770-3105/011-000 - Socket for PCBs, angled, 5-pole, Cod. I
14.07.2023
770-3115 - Plug for PCBs, straight, 5-pole, Cod. I
14.07.2023
770-3115/011-000 - Plug for PCBs, angled, 5-pole, Cod. I
14.07.2023
770-315 - Plug, with strain relief housing, 5-pole, Cod. A
14.07.2023
770-317 - Snap-in frame, 2-pole, 1.0 … 3.0 mm
14.07.2023
770-318 - Snap-in frame, 3-pole, 1.0 … 3.0 mm
14.07.2023
770-319 - Snap-in frame, 4-pole, 1.0 … 3.0 mm
14.07.2023
770-320 - Snap-in frame, 5-pole, 1.0 … 3.0 mm
05.12.2023
770-321 - Snap-in frame, 5-pole, 0.5 … 2.0 mm
13.02.2024
770-354 - Mounting plate, 2- to 5-pole, for distribution connectors
06.10.2023
770-360 - Lockout cap, for plugs, 5-pole, separable
14.07.2023
770-401 - Coding pin, for plugs, Plastic
14.07.2023
770-405 - Socket, 5-pole, Cod. A
14.07.2023
770-408 - Device connector, 3-pole, Cod. A
14.07.2023
770-415 - Plug, 5-pole, Cod. A
14.07.2023
770-418 - Device connector, 3-pole, Cod. A, Plug module with locking lever,...
14.07.2023
770-502/041-000 - Strain relief housing, 2-pole, with locking clip, for 1 c...
14.07.2023
770-502/042-000 - Strain relief housing, 2-pole, with locking clip, for 1 c...
14.07.2023
770-503 - Strain relief housing, 3-pole, for 2 cables, 8.0 … 11.5 mm, 55 mm
14.07.2023
770-503/020-000 - Strain relief housing, 3-pole, for 1 cable, 11.5 … 16.5 m...
04.07.2024
770-503/021-000 - Strain relief housing, 3-pole, for 1 cable, 9.0 … 13.0 mm...
14.07.2023
770-503/023-000 - Strain relief housing, 3-pole, for 2 cables, 4.5 … 8.0 mm...
14.07.2023
770-503/032-000 - Strain relief housing, 3-pole, with locking clip, for 2 c...
14.07.2023
770-503/038-000 - Strain relief housing, 3-pole, with locking clip, for 1 c...
06.10.2023
770-504 - Strain relief housing, 4-pole, for 2 cables, 9.0 … 13.0 mm, 55 mm
14.07.2023
770-504/023-000 - Strain relief housing, 4-pole, for 2 cables, 5.0 … 9.0 mm...
14.07.2023
770-505 - Strain relief housing, 5-pole, for 2 cables, 9.0 … 13.0 mm, 55 mm
14.07.2023
770-505/021-000 - Strain relief housing, 5-pole, for 1 cable, 11.5 … 16.5 m...
14.07.2023
770-505/023-000 - Strain relief housing, 5-pole, for 2 cables, 5.0 … 9.0 mm...
06.10.2023
770-506/029-000 - Strain relief housing, 6-pole, for 2 cables, 8.5 … 13.5 m...
14.07.2023
770-507/047-000 - Strain relief housing, 7-pole, with locking clip, for 1 c...
13.02.2024
770-523 - Shield connecting plate, 3-pole, for sockets and plugs
13.02.2024
770-526 - Shield connecting plate, 5-pole, for sockets, for 2 cables
07.09.2023
770-527 - Shield connecting plate, 5-pole, for plugs, for 2 cables
07.09.2023
770-603 - Intermediate coupler, 3-pole, Cod. A, for sockets and plugs
14.07.2023
770-605 - Intermediate coupler, 5-pole, Cod. A, for sockets and plugs
14.07.2023
770-606 - T-distribution connector, 3-pole, Cod. A, 1 input, 2 outputs, 2 l...
14.07.2023
770-607 - 3-way distribution connector, 3-pole, Cod. A, 1 input, 3 outputs
14.07.2023
770-608 - 5-way distribution connector, 3-pole, Cod. A, 1 input, 5 outputs,...
14.07.2023
770-609 - 3-way distribution connector, 5-pole, Cod. A, 1 input, 3 outputs
14.07.2023
770-611 - Three-phase to single-phase distribution connector, with phase se...
14.07.2023
770-615 - T-distribution connector 1 x plug / 2 x socket 5-pole 100% protec...
17.04.2024
770-617 - T-distribution connector, 5-pole, Cod. I, 1 input, 2 outputs, 2 l...
14.07.2023
770-618 - 3-way distribution connector, 5-pole, Cod. I, 1 input, 3 outputs
14.07.2023
770-619 - Intermediate coupler, 5-pole, Cod. I, for sockets and plugs
07.09.2023
770-620 - T-distribution connector, 5-pole, Cod. I, 1 input, 2 outputs, 3 l...
07.09.2023
770-621 - T-distribution connector, 5-pole, Cod. A, 1 input, 2 outputs, 2 l...
14.07.2023
770-622 - T-distribution connector, 5-pole, Cod. A, 1 input, 2 outputs, 3 l...
17.04.2024
770-6223 - Linect® T-connector, 3-pole, Cod. A, 1 input, 2 outputs
17.04.2024
770-6224 - Linect® T-connector, 4-pole, Cod. A, 1 input, 2 outputs
17.04.2024
770-6225 - Linect® T-connector, 5-pole, Cod. A, 1 input, 2 outputs
14.07.2023
770-6229 - Linect® T-connector, 3-pole, 1 input, with cable connection on t...
14.07.2023
770-623 - Mounting plate, 3-pole, for distribution connectors, Plastic
14.07.2023
770-624 - Mounting plate, 4-pole, for distribution connectors, Plastic
14.07.2023
770-625 - Mounting plate, 5-pole, for distribution connectors, Plastic
14.07.2023
770-626 - T-distribution connector, 4-pole, Cod. A, 1 input, 2 outputs, 2 l...
14.07.2023
770-627 - T-distribution connector, 4-pole, Cod. A, 1 input, 2 outputs, 3 l...
06.10.2023
770-630 - Fixing pin, for distribution boxes, Plastic
06.10.2023
770-633 - h-distribution connector, 3-pole, Cod. A, 1 input, 2 outputs, 2 l...
14.07.2023
770-634 - h-distribution connector, 3-pole, Cod. A, 1 input, 2 outputs, out...
14.07.2023
770-635 - h-distribution connector, 3-pole, Cod. A, 1 input, 2 outputs, out...
14.07.2023
770-636 - h-distribution connector, 3-pole, Cod. A, 1 input, 2 outputs, out...
14.07.2023
770-637 - Distribution connector for switches, Single-pole switch and serie...
06.10.2023
770-638 - Distribution connector for switches, Single-pole and throttle two...
07.09.2023
770-640 - Three-phase to single-phase distribution connector, with phase se...
14.07.2023
770-643 - Lockout cap, 3-pole, for cutouts, Plastic
14.07.2023
770-644 - Lockout cap, 4-pole, for cutouts, Plastic
14.07.2023
770-645 - Lockout cap, 5-pole, for cutouts, Plastic
14.07.2023
770-667 - T-distribution connector, 3-pole, Cod. R, 1 input, 2 outputs, 2 l...
06.10.2023
770-670 - T-distribution connector, 3-pole, Cod. R, 1 input, 2 outputs, 3 l...
06.10.2023
770-680 - Mounting plate, for distribution boxes
14.07.2023
770-703 - Snap-in socket, 3-pole, Cod. A
14.07.2023
770-703/009-000 - Snap-in socket, with protruding mating face, 3-pole, Cod....
14.07.2023
770-704 - Snap-in socket, with protruding mating face, 4-pole, Cod. A
14.07.2023
770-704/009-000 - Snap-in socket, with protruding mating face, 4-pole, Cod....
14.07.2023
770-705 - Snap-in socket, 5-pole, Cod. A
14.07.2023
770-705/009-000 - Snap-in socket, with protruding mating face, 5-pole, Cod....
14.07.2023
770-7102 - Linect® T-connector, 2-pole, Cod. I, 1 input, 2 outputs
07.09.2023
770-7105 - Linect® T-connector, 5-pole, Cod. I, 1 input, 2 outputs
17.04.2024
770-713 - Snap-In-Stecker, 3-polig, Kod. A
14.07.2023
770-713/007-000 - Snap-in plug, with direct ground contact, 3-pole, Cod. A
14.07.2023
770-714 - Snap-in plug, 4-pole, Cod. A
14.07.2023
770-714/007-000 - Snap-in plug, with direct ground contact, 4-pole, Cod. A
05.12.2023
770-715 - Snap-in plug, 5-pole, Cod. A
14.07.2023
770-715/007-000 - Snap-in plug, with direct ground contact, 5-pole, Cod. A
14.07.2023
770-743 - Snap-in socket, 3-pole, Cod. B
14.07.2023
770-744 - Snap-in socket, 4-pole, Cod. B
14.07.2023
770-745 - Snap-in socket, 5-pole, Cod. B
14.07.2023
770-7502 - Linect® T-connector, 2-pole, Cod. L, 1 input, 2 outputs
07.09.2023
770-7505 - Linect® T-connector, 5-pole, Cod. L, 1 input, 2 outputs
07.09.2023
770-753 - Snap-in plug, 3-pole, Cod. B
14.07.2023
770-754 - Snap-in plug, 4-pole, Cod. B
14.07.2023
770-755 - Snap-in plug, 5-pole, Cod. B
14.07.2023
770-803 - Socket for PCBs, straight, 3-pole, Cod. A
14.07.2023
770-803/011-000 - Socket for PCBs, angled, 3-pole, Cod. A
14.07.2023
770-804 - Socket for PCBs, straight, 4-pole, Cod. A
14.07.2023
770-804/011-000 - Socket for PCBs, angled, 4-pole, Cod. A
14.07.2023
770-805 - Socket for PCBs, straight, 5-pole, Cod. A
14.07.2023
770-805/011-000 - Socket for PCBs, angled, 5-pole, Cod. A
14.07.2023
770-813 - Plug for PCBs, straight, 3-pole, Cod. A
14.07.2023
770-813/011-000 - Plug for PCBs, angled, 3-pole, Cod. A
14.07.2023
770-814 - Plug for PCBs, straight, 4-pole, Cod. A
14.07.2023
770-814/011-000 - Plug for PCBs, angled, 4-pole, Cod. A
14.07.2023
770-815 - Plug for PCBs, straight, 5-pole, Cod. A
14.07.2023
770-815/011-000 - Plug for PCBs, angled, 5-pole, Cod. A
14.07.2023
770-843 - Socket for PCBs, straight, 3-pole, Cod. B
14.07.2023
770-843/011-000 - Socket for PCBs, angled, 3-pole, Cod. B
14.07.2023
770-844 - Socket for PCBs, straight, 4-pole, Cod. B
14.07.2023
770-844/011-000 - Socket for PCBs, angled, 4-pole, Cod. B
14.07.2023
770-845 - Socket for PCBs, straight, 5-pole, Cod. B
14.07.2023
770-845/011-000 - Socket for PCBs, angled, 5-pole, Cod. B
14.07.2023
770-853 - Plug for PCBs, straight, 3-pole, Cod. B
14.07.2023
770-853/011-000 - Plug for PCBs, angled, 3-pole, Cod. B
14.07.2023
770-854 - Plug for PCBs, straight, 4-pole, Cod. B
14.07.2023
770-854/011-000 - Plug for PCBs, angled, 4-pole, Cod. B
14.07.2023
770-855 - Plug for PCBs, straight, 5-pole, Cod. B
14.07.2023
770-855/011-000 - Plug for PCBs, angled, 5-pole, Cod. B
14.07.2023
770-901 - Intermediate coupler, 5-pole/3-pole, Cod. A, L1 - L
14.07.2023
770-902 - Intermediate coupler, 5-pole/3-pole, Cod. A, L2 - L
14.07.2023
770-903 - Intermediate coupler, 5-pole/3-pole, Cod. A, L3 - L
14.07.2023
770-907 - 3-way distribution connector, 3-pole, Cod. P, 1 input, 3 outputs,...
07.09.2023
770-909 - 3-way distribution connector, 5-pole, Cod. P, 1 input, 3 outputs
07.09.2023
770-911 - Intermediate coupler, 5-pole/3-pole, Cod. P, L1 - L
07.09.2023
770-912 - Intermediate coupler, 5-pole/3-pole, Cod. P, L2 - L
07.09.2023
770-913 - Intermediate coupler, 5-pole/3-pole, Cod. P, L3 - L
07.09.2023
770-921 - T-distribution connector, 5-pole, Cod. P, 1 input, 2 outputs, out...
07.09.2023
770-922 - T-distribution connector, 5-pole, Cod. P, 1 input, 2 outputs, out...
07.09.2023
770-934 - h-distribution connector, 3-pole, Cod. P, 1 input, 2 outputs, out...
07.09.2023
770-936 - h-distribution connector, 3-pole, Cod. P, 1 input, 2 outputs, out...
07.09.2023
770-940 - Three-phase to single-phase distribution connector, with phase se...
07.09.2023
770-944 - h-distribution connector, 4-pole, Cod. A, 1 input, 2 outputs, out...
14.07.2023
770-945 - h-distribution connector, 4-pole, Cod. A, 1 input, 2 outputs, out...
14.07.2023
770-967 - T-distribution connector, 3-pole, Cod. B, 1 input, 2 outputs, 2 l...
07.09.2023
770-970 - T-distribution connector, 3-pole, Cod. B, 1 input, 2 outputs, 3 l...
07.09.2023
770-974/076-000 - Distributor for status queries, 2-pole/3-pole, Cod. B, 1 ...
06.10.2023
770-977/076-000 - Distributor for status queries, 2-pole/3-pole, Cod. B, 1 ...
06.10.2023
770-992 - h-distribution connector, 5-pole, Cod. I, 1 input, 2 outputs, out...
14.07.2023
770-993 - h-distribution connector, 5-pole, Cod. I, 1 input, 2 outputs, out...
14.07.2023
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진