??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 16
HELP_VARIABLE
Company
WAGO
Description
771-8982/005-101 to 771-8982/005-802 - pre-assembled interconnecting cable, Eca, Socket/plug, 2-pole, Cod. I, H05VV-F 2 x 1 mm²
Bill of material
771-8982/005-402
BESTNR
Item-No.
BEZEICHNUNG
Description
Socket/plug 2 x 1 mm²
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
1 mm²
QUERSCHNITT2
Cross section
16 AWG
ABISOLIERLAENGE
Strip length
9 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
10 A
P
No. of poles
2
HOEHE
Height
15.90 mm
BREITE
Width
24.60 mm
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-44-06-04
ECLASS81
eCl@ss 8.1
27-44-06-04