카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
890-264
WAGO
PG 20 - WINSTA
Series 890
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{wago/pg20/serie890/0890-0244_0999-0962.prj},{NB=890-264},{BESTNR=890-264},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.25 - 1.5},{QUERSCHNITT2=22 - 16},{ABISOLIERLAENGE=9},{SPANNUNG=400},{BEMESSSTOSSSPG=6},{VERSCHMUTZGRAD=3},{STROM=16},{P=4},{HOEHE=11.70},{BREITE=19.20},{TIEFE=34.10},{FARBE=hellgrün},{BEMERKUNGEN=1 2 3 4},{RGB=0.65,0.50,0.05,0},{GEWICHT=4.862},{ECLASS71=27-44-06-05},{LINKDE=http://www.wago.com/de/p/890-264},{LINKEN=http://www.wago.com/global/p/890-264}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
WAGO
Description
890-244 - Socket, 4-pole, Cod. B
Bill of material
890-264
BESTNR
Item-No.
890-264
890-264
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 1.5
mm²
QUERSCHNITT2
Cross section
22 - 16
AWG
ABISOLIERLAENGE
Strip length
9
mm
SPANNUNG
Measured voltage
400
V
BEMESSSTOSSSPG
Rated impulse voltage
6
kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16
A
P
No. of poles
4
HOEHE
Height
11.70
mm
BREITE
Width
19.20
mm
TIEFE
Depth
34.10
mm
FARBE
Color
hellgrün
hellgrün
BEMERKUNGEN
Comment
1 2 3 4
1 2 3 4
GEWICHT
Weight
4.862
4.862
g
ECLASS71
eCl@ss 7.1
27-44-06-05