피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
español
français
italiano
polski
English
품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 890
WAGO
PG 20 - WINSTA
Powered by
CAD모델 선택
890-101 - Locking lever, for manual operation
14.07.2023
890-102 - Socket, with strain relief housing, 2-pole, Cod. A
14.07.2023
890-103 - Socket, with strain relief housing, 3-pole, Cod. A
14.07.2023
890-104 - Socket, with strain relief housing, 4-pole, Cod. A
14.07.2023
890-105 - Socket, with strain relief housing, 5-pole, Cod. A
14.07.2023
890-1102 - Socket, 2-pole, Cod. I
14.07.2023
890-1105 - Socket, 5-pole, Cod. I
14.07.2023
890-111 - Locking lever, for flying leads, for tool operation
14.07.2023
890-1112 - Plug, 2-pole, Cod. I
14.07.2023
890-1115 - Plug, 5-pole, Cod. I
14.07.2023
890-112 - Plug, with strain relief housing, 2-pole, Cod. A
14.07.2023
890-113 - Plug, with strain relief housing, 3-pole, Cod. A
14.07.2023
890-114 - Plug, with strain relief housing, 4-pole, Cod. A
14.07.2023
890-115 - Plug, with strain relief housing, 5-pole, Cod. A
14.07.2023
890-1601 - T-distribution connector, 2-pole, Cod. B, 1 input, 2 outputs, 2 ...
05.12.2023
890-1606 - T-distribution connector, 2-pole, Cod. A, 1 input, 2 outputs, 2 ...
14.07.2023
890-1615 - T-distribution connector, 2-pole, Cod. A, 1 input, 2 outputs, 3 ...
05.12.2023
890-1617 - T-distribution connector, 2-pole, Cod. I, 1 input, 2 outputs, 2 ...
14.07.2023
890-1620 - T-distribution connector, 2-pole, Cod. I, 1 input, 2 outputs, 3 ...
05.12.2023
890-1622 - Mounting plate, 2-pole, for distribution connectors
14.07.2023
890-1631 - T-distribution connector, 4-pole, Cod. B, 1 input, 2 outputs, 2 ...
05.12.2023
890-1634 - h-distribution connector, 2-pole, Cod. A, 1 input, 2 outputs, ou...
14.07.2023
890-1636 - h-distribution connector, 2-pole, Cod. A, 1 input, 2 outputs, ou...
14.07.2023
890-1661 - h-distribution connector, 3-pole, Cod. B, 1 input, 2 outputs, ou...
14.07.2023
890-1681 - h-distribution connector, 4-pole, Cod. B, 1 input, 2 outputs, ou...
05.12.2023
890-1701 - T-distribution connector, 2-pole, Cod. B, 1 input, 2 outputs, 3 ...
05.12.2023
890-1731 - T-distribution connector, 4-pole, Cod. B, 1 input, 2 outputs, 3 ...
05.12.2023
890-1734 - 3-way distribution connector, 4-pole, Cod. B, 1 input, 3 outputs
14.07.2023
890-1761 - h-distribution connector, 3-pole, Cod. B, 1 input, 2 outputs, ou...
14.07.2023
890-1781 - h-distribution connector, 4-pole, Cod. B, 1 input, 2 outputs, ou...
14.07.2023
890-1904 - 3-way distribution connector, 2-pole, Cod. I, 1 input, 3 outputs
14.07.2023
890-1907 - 5-way distribution connector, 2-pole, Cod. I, 1 input, 5 outputs
14.07.2023
890-202 - Socket, 2-pole, Cod. A
14.07.2023
890-202/342-000 - Socket, with strain relief housing, 2-pole, Cod. A
05.12.2023
890-203 - Socket, 3-pole, Cod. A
14.07.2023
890-204 - Socket, 4-pole, Cod. A
13.02.2024
890-205 - Socket, 5-pole, Cod. A
14.07.2023
890-2102 - Snap-in socket, 2-pole, Cod. I
14.07.2023
890-2105 - Snap-in socket, 5-pole, Cod. I
14.07.2023
890-2105/006-000 - Snap-in socket, without locking lever, 5-pole, Cod. I
14.07.2023
890-2112 - Snap-in plug, 2-pole, Cod. I
14.07.2023
890-2115 - Snap-in plug, 5-pole, Cod. I
14.07.2023
890-212 - Plug, 2-pole, Cod. A
14.07.2023
890-212/342-000 - Plug, with strain relief housing, 2-pole, Cod. A
05.12.2023
890-213 - Plug, 3-pole, Cod. A
14.07.2023
890-214 - Plug, 4-pole, Cod. A
14.07.2023
890-215 - Plug, 5-pole, Cod. A
14.07.2023
890-242 - Socket, 2-pole, Cod. B
14.07.2023
890-243 - Socket, 3-pole, Cod. B
14.07.2023
890-244 - Socket, 4-pole, Cod. B
14.07.2023
890-245 - Socket, 5-pole, Cod. B
14.07.2023
890-252 - Plug, 2-pole, Cod. B
14.07.2023
890-253 - Plug, 3-pole, Cod. B
14.07.2023
890-254 - Plug, 4-pole, Cod. B
14.07.2023
890-255 - Plug, 5-pole, Cod. B
14.07.2023
890-302 - Mounting carrier, 2-pole, for sockets and plugs, Plastic
05.12.2023
890-303 - Mounting carrier, 3-pole, for sockets and plugs, Plastic
05.12.2023
890-304 - Mounting carrier, 4-pole, for sockets and plugs, Plastic
14.07.2023
890-305 - Mounting carrier, 5-pole, for sockets and plugs, Plastic
14.07.2023
890-310 - Mounting carrier, 2- to 5-pole, for flying leads
14.07.2023
890-3102 - Socket for PCBs, straight, 2-pole, Cod. I
14.07.2023
890-3102/011-000 - Socket for PCBs, angled, 2-pole, Cod. I
14.07.2023
890-3105 - Socket for PCBs, straight, 5-pole, Cod. I
14.07.2023
890-3105/011-000 - Socket for PCBs, angled, 5-pole, Cod. I
14.07.2023
890-3112 - Plug for PCBs, straight, 2-pole, Cod. I
14.07.2023
890-3112/011-000 - Plug for PCBs, angled, 2-pole, Cod. I
14.07.2023
890-3115 - Plug for PCBs, straight, 5-pole, Cod. I
14.07.2023
890-3115/011-000 - Plug for PCBs, angled, 5-pole, Cod. I
14.07.2023
890-502 - Strain relief housing, 2-pole, with locking clip, for 1 cable, 3....
14.07.2023
890-502/342-000 - Strain relief housing, 2-pole, with locking clip, for 1 c...
14.07.2023
890-503 - Strain relief housing, 3-pole, with locking clip, for 1 cable, 4....
14.07.2023
890-504 - Strain relief housing, 4-pole, with locking clip, for 1 cable, 6....
14.07.2023
890-505 - Strain relief housing, 5-pole, with locking clip, for 1 cable, 6....
14.07.2023
890-523 - Shield connecting plate, 3-pole, for sockets and plugs
05.12.2023
890-524 - Shield connecting plate, 4-pole, for sockets
05.12.2023
890-525 - Shield connecting plate, 4-pole, for plugs
05.12.2023
890-526 - Shield connecting plate, 5-pole, for sockets
05.12.2023
890-527 - Shield connecting plate, 5-pole, for plugs
05.12.2023
890-601 - Fixing pin, 6 mm Ø, for 1.0 … 2.5 mm mounting plates, Plastic
05.12.2023
890-603 - Intermediate coupler, 3-pole, Cod. A, for sockets and plugs
14.07.2023
890-604 - Intermediate coupler, 4-pole, Cod. A, for sockets and plugs
05.12.2023
890-605 - Intermediate coupler, 5-pole, Cod. A, for sockets and plugs
14.07.2023
890-606 - T-distribution connector, 3-pole, Cod. A, 1 input, 2 outputs, 2 l...
14.07.2023
890-615 - T-distribution connector, 3-pole, Cod. A, 1 input, 2 outputs, 3 l...
14.07.2023
890-617 - T-distribution connector, 5-pole, Cod. I, 1 input, 2 outputs, 2 l...
05.12.2023
890-619 - Intermediate coupler, 5-pole, Cod. I, for sockets and plugs
14.07.2023
890-620 - T-distribution connector, 5-pole, Cod. I, 1 input, 2 outputs, 3 l...
05.12.2023
890-621 - T-distribution connector, 5-pole, Cod. A, 1 input, 2 outputs, 2 l...
14.07.2023
890-622 - T-distribution connector, 5-pole, Cod. A, 1 input, 2 outputs, 3 l...
05.12.2023
890-623 - Mounting plate, 3-pole, for distribution connectors, Plastic
14.07.2023
890-624 - Mounting plate, 4-pole, for distribution connectors, Plastic
14.07.2023
890-625 - Mounting plate, 5-pole, for distribution connectors, Plastic
14.07.2023
890-626 - T-distribution connector, 4-pole, Cod. A, 1 input, 2 outputs, 2 l...
05.12.2023
890-627 - T-distribution connector, 4-pole, Cod. A, 1 input, 2 outputs, 3 l...
05.12.2023
890-634 - h-distribution connector, 3-pole, Cod. A, 1 input, 2 outputs, out...
14.07.2023
890-636 - h-distribution connector, 3-pole, Cod. A, 1 input, 2 outputs, out...
14.07.2023
890-642 - Lockout cap, 2-pole, for cutouts, Plastic
14.07.2023
890-643 - Lockout cap, 3-pole, for cutouts, Plastic
14.07.2023
890-702 - Snap-in socket, 2-pole, Cod. A
14.07.2023
890-703 - Snap-in socket, 3-pole, Cod. A
14.07.2023
890-703/006-000 - socket snap in type 5 pole
14.07.2023
890-704 - Snap-in socket, 4-pole, Cod. A
14.07.2023
890-705 - Snap-in socket, 5-pole, Cod. A
14.07.2023
890-705/006-000 - Snap-in socket, without locking lever, 5-pole, Cod. A
14.07.2023
890-712 - Snap-in plug, 2-pole, Cod. A
14.07.2023
890-713 - Snap-In-Stecker, 3-polig, Kod. A
14.07.2023
890-713/006-000 - plug snap in type 5 pole
14.07.2023
890-714 - Snap-in plug, 4-pole, Cod. A
14.07.2023
890-715 - Snap-in plug, 5-pole, Cod. A
14.07.2023
890-715/006-000 - Snap-in plug without locking lever 5-pole
14.07.2023
890-742 - Snap-in socket, 2-pole, Cod. B
14.07.2023
890-743 - Snap-in socket, 3-pole, Cod. B
14.07.2023
890-744 - Snap-in socket, 4-pole, Cod. B
14.07.2023
890-745 - Snap-in socket, 5-pole, Cod. B
14.07.2023
890-752 - Snap-in plug, 2-pole, Cod. B
14.07.2023
890-753 - Snap-in plug, 3-pole, Cod. B
14.07.2023
890-754 - Snap-in plug, 4-pole, Cod. B
14.07.2023
890-755 - Snap-in plug, 5-pole, Cod. B
14.07.2023
890-802 - Socket for PCBs, straight, 2-pole, Cod. A
14.07.2023
890-802/011-000 - Socket for PCBs, angled, 3-pole, Cod. A
14.07.2023
890-803 - Socket for PCBs, straight, 3-pole, Cod. A
14.07.2023
890-803/011-000 - Socket for PCBs, angled, 3-pole, Cod. A
14.07.2023
890-804 - Socket for PCBs, straight, 4-pole, Cod. A
14.07.2023
890-804/011-000 - Socket for PCBs, angled, 4-pole, Cod. A
14.07.2023
890-805 - Socket for PCBs, straight, 5-pole, Cod. A
14.07.2023
890-805/011-000 - Socket for PCBs, angled, 5-pole, Cod. A
14.07.2023
890-812 - Plug for PCBs, straight, 2-pole, Cod. A
14.07.2023
890-812/011-000 - Plug for PCBs, angled, 2-pole, Cod. A
14.07.2023
890-813 - Plug for PCBs, straight, 3-pole, Cod. A
14.07.2023
890-813/011-000 - Plug for PCBs, angled, 3-pole, Cod. A
14.07.2023
890-814 - Plug for PCBs, straight, 4-pole, Cod. A
14.07.2023
890-814/011-000 - Plug for PCBs, angled, 4-pole, Cod. A
14.07.2023
890-815 - Plug for PCBs, straight, 5-pole, Cod. A
14.07.2023
890-815/011-000 - Plug for PCBs, angled, 5-pole, Cod. A
14.07.2023
890-842 - Socket for PCBs, straight, 2-pole, Cod. B
14.07.2023
890-842/011-000 - Socket for PCBs, angled, 2-pole, Cod. B
14.07.2023
890-843 - Socket for PCBs, straight, 3-pole, Cod. B
14.07.2023
890-843/011-000 - Socket for PCBs, angled, 3-pole, Cod. B
14.07.2023
890-844 - Socket for PCBs, straight, 4-pole, Cod. B
14.07.2023
890-844/011-000 - Socket for PCBs, angled, 4-pole, Cod. B
14.07.2023
890-845 - Socket for PCBs, straight, 5-pole, Cod. B
14.07.2023
890-845/011-000 - Socket for PCBs, angled, 5-pole, Cod. B
14.07.2023
890-852 - Plug for PCBs, straight, 2-pole, Cod. B
14.07.2023
890-852/011-000 - Plug for PCBs, angled, 2-pole, Cod. B
14.07.2023
890-853 - Plug for PCBs, straight, 3-pole, Cod. B
14.07.2023
890-853/011-000 - Plug for PCBs, angled, 3-pole, Cod. B
14.07.2023
890-854 - Plug for PCBs, straight, 4-pole, Cod. B
14.07.2023
890-854/011-000 - Plug for PCBs, angled, 4-pole, Cod. B
14.07.2023
890-855 - Plug for PCBs, straight, 5-pole, Cod. B
14.07.2023
890-855/011-000 - Plug for PCBs, angled, 5-pole, Cod. B
14.07.2023
890-929 - h-distribution connector, 5-pole, Cod. A, 1 input, 2 outputs, out...
14.07.2023
890-930 - h-distribution connector, 5-pole, Cod. A, 1 input, 2 outputs, out...
14.07.2023
890-944 - h-distribution connector, 4-pole, Cod. A, 1 input, 2 outputs, out...
14.07.2023
890-945 - h-distribution connector, 4-pole, Cod. A, 1 input, 2 outputs, out...
14.07.2023
890-982 - h-distribution connector, 5-pole, Cod. I, 1 input, 2 outputs, out...
14.07.2023
890-983 - h-distribution connector, 5-pole, Cod. I, 1 input, 2 outputs, out...
14.07.2023
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진