카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2787-3147/000-030 HI
WAGO
PG 37 - Power Supply Modules PRO 2
Series 2787
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{wago/pg37/serie2787/2787-3147_0030_0999-0962.prj},{NB=2787-3147/000-030_HI},{BESTNR=2787-3147/000-030},{BEZEICHNUNG=Stromversorgung},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{SPANNUNG=24},{STROM=20},{HOEHE=169.00},{BREITE=70.00},{TIEFE=130.00},{FARBE=lichtgrau},{GEWICHT=1450.000},{RGB=0.87,0.84,0.79,0},{ECLASS71=27-23-02-09},{ECLASS81=27-23-02-09},{LINKDE=http://www.wago.com/de/p/2787-3147_0000-0030},{LINKEN=http://www.wago.com/global/p/2787-3147_0000-0030}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
2787-3147/000-030 - Power supply, Pro 2, 1-phase, 24 VDC output voltage, 20 A output current, TopBoost + PowerBoost, communication capability
Bill of material
2787-3147/000-030_HI
BESTNR
Item-No.
2787-3147/000-030
BEZEICHNUNG
Description
Power supply
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HIGH
LOW
HIGH
LOW
SPANNUNG
Measured voltage
24
V
STROM
Current intensity
20
A
HOEHE
Height
169.00
mm
BREITE
Width
70.00
mm
TIEFE
Depth
130.00
mm
FARBE
Color
light gray
GEWICHT
Weight
1450.000
g
ECLASS71
eCl@ss 7.1
27-23-02-09
ECLASS81
eCl@ss 8.1
27-23-02-09