dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English (United States)
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
0006000251/14012
Wilo
Submersible & vertical mixers
EMU TR 50-2… – TR 120-1...
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wilo/8ae2819c6da42ad2016da5323f055713/8ae2819c712964740171305d667024b7/8ae2819c7129647401713061bf942994.prj},{NB=EMU TR 75-2.20-6/16REx 0006000251/14012(350)},{ARTICLE_ID=0006000251/14012},{EF012424=6.3},{EF012425=4.5},{EF004127=380},{EF000351=3},{EF005455=60},{EF000001=11.9},{EF003636=10.0},{EF000526=20.0},{EF025502=3},{EF025855=750},{EF026155=1700.0},{EF001642=200.0},{THRUST_TO_POWER_RATIO=0.279},{EF003271=5.590},{EF020077=3.0},{EF020023=40.0},{EF000167=127.0},{EF003433__CABLE_4_=0},{EF000081__CABLE_4_=0},{A=45},{DNOM=750},{DMIN=650},{N=3},{P1=0},{P2=176},{B1=180.5},{B2=110},{B3=70},{DIAMD2=188},{DIAMD3=244},{DIAMD4=225},{DIAMD5=140},{DIAMD6=225},{H7=126},{H8=150},{H9=140},{L1=987},{L2=326},{L3=81},{L4=141.5},{L5=145.5},{L6=231},{L7=314},{L8=50},{L9=46},{L10=20},{L11=90},{L12=20},{LOD=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1872
HELP_VARIABLE
Company
Wilo
Description
TR 75-2
Bill of material
0006000251/14012
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
0006000251/14012
0006000251/14012
ARTICLE_NAME
Type code
EMU TR 75-2.20-6/16REx
EMU TR 75-2.20-6/16REx
LOD
350
300
200
350
300
200
MANUFACTURER_NAME
Manufacturer
WILO SE
DESCRIPTION_SHORT
Short text
Medium-speed submersible mixer with single-stage planetary gear
DESCRIPTION_LONG
Tender text
Propeller 2- or 3-bladed propeller with a nominal propeller diameter of 500 mm to 1200 mm. Clogging-free design made possible by backward-curved incoming flow edge. Motor Submersible motor of the T-series (surface-cooled motor) with standard connection for an easy and efficient adaptation of the motor power. The motor heat is given off directly to the fluid via the housing. The winding is equipped with a temperature monitor. Large-sized inclined (not with TR 80-1) and grooved ball bearings ensure long service life of the motor bearings. TRE units are equipped with high-efficiency TE motors (surface-cooled high efficiency motor), which meet the IE3/IE4 classification (derived from IEC 60034‑30). Seal Sealing is achieved through the use of a 3-chamber system (pre-chamber, gear chamber and sealing chamber). The large-volume pre- and sealing chambers collect leakage from the two mechanical seals. The pre-chamber can be equipped with an external pencil electrode on request. The sealing between the fluid and the pre-chamber, as well as between the gear and sealing chamber are realized by a corrosion-resistant and wear-proof mechanical seal made of solid silicon carbide material. The sealing between the pre-chamber and gear chamber as well as between the sealing chamber and motor are realised by radial sealing rings. A seal bushing ensures long-term corrosion-protected fit of the mechanical seal. Gear Single-stage planetary gear with exchangeable transmissions. The gear bearings are dimensioned so that the resulting mixing forces are absorbed and are not transferred to the motor bearings. Cable Longitudinally watertight connection cable type NSSHÖU for strong mechanical loads. The connection cable enters the motor housing through a water pressure-tight cable inlet with strain relief and bend protection.
PRODUCT_DESCRIPTION
Product description
EMU TR 75-2.20-6/16REx
EMU TR 75-2.20-6/16REx
ETIM_CLASS__EC_
ETIM Class (EC)
EC003865
EF000010
Model
Mixer
EF023171
Drive
Gear-driven
EF012424
Motor power input (P1) per motor
6.3
6.3
kW
EF012425
Motor power output (P2) per motor
4.5
4.5
kW
EF004127
Supply voltage
380
380
V
EF000351
Number of phases
3
EF005455
Frequency
60
60
Hz
EF000001
Nominal current
11.9
11.9
A
EF005036
With connection cable
yes
EF003636
Connection cable length
10.0
m
EF004123
With thermal motor protection
yes
EF005474
Degree of protection (IP rating)
IP68
EF004663
Explosion-proof
0
EF000526
Max. immersion depth
20.0
m
EF025502
Number of blades
3
EF025855
Outer diameter propeller
750
cm
EF011314
Blade material
PUR Polyurethane
EF026155
Thrust
1700.0
1700.0
N
EF001642
Rotational speed
200.0
200.0
1/min
EF011795
Material motor housing
5.1301. EN-GJL-250
EF007959
With mounting bracket
yes
THRUST_TO_POWER_RATIO
Thrust to power ratio
0.279
0.279
N/kW
EF023092
Insulation class acc. to IEC
H
EF003271
Transmission rate
5.590
5.590
EF020077
Minimum medium temperature (continuous)
3.0
°C
EF020023
Maximum medium temperature (continuous)
40.0
°C
EF008234
Type of motor protection
3 PTC-140°
3 PTC-140°
EF025859
Direction of rotation
In clockwise rotation
EF000167
Weight
127.0
127.0
kg
EF003701
Electrical connection
Non-detachable
EF003433__CABLE_1_
Cable construction
7x1.5
7x1.5
mm²
EF003433__CABLE_4_
Cable construction
0
EF000081__CABLE_1_
Cable type
NSSHÖU-J
NSSHÖU-J
EF000081__CABLE_4_
Cable type
0
A
Angle to first bolt hole
45
°
DNOM
Nominal propeller diameter
750
mm
DMIN
Minimum propeller diameter
650
mm
N
Number of wings
3
P1
Diameter propeller hub
0
mm
P2
Diameter propeller hub
176
mm
B1
Dimensions
180.5
mm
B2
Dimensions
110
mm
B3
Dimensions
70
mm
DIAMD2
Dimensions
188
mm
DIAMD3
Dimensions
244
mm
DIAMD4
Dimensions
225
mm
DIAMD5
Dimensions
140
mm
DIAMD6
Dimensions
225
mm
H7
Dimensions
126
mm
H8
Dimensions
150
mm
H9
Dimensions
140
mm
L1
Dimensions
987
987
mm
L2
Dimensions
326
326
mm
L3
Dimensions
81
mm
L4
Dimensions
141.5
mm
L5
Dimensions
145.5
mm
L6
Dimensions
231
231
mm
L7
Dimensions
314
314
mm
L8
Dimensions
50
mm
L9
Dimensions
46
mm
L10
Dimensions
20
mm
L11
Dimensions
90
mm
L12
Dimensions
20
mm
L13
Dimensions
40
mm
MCA
Dimensions
100
mm
MCB
Dimensions
2000
mm
MCC
Dimensions
1100
mm
MCD
Dimensions
5000
mm
MCE
Dimensions
400
mm