카탈로그: Wippermann
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
1BG1 0501 1301
Wippermann
Attachments for Roller Chains
Simplex roller chains according to ISO 606 (European type)
Single hole bent and straight attachments with inside thread
Type B G - bent attachments, both sides
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{wippermann/anbauteile_fuer_rollenketten/er_nach_iso606_eb/winkel_und_flachlasche_mit_gewinde/form_b_g_zweiseitige_winkellasche/form_b_g_zweiseitige_winkellasche_rf.prj},{NB=1BG1 0501 1301},{CNSORDERNO=1BG1 0501 1301},{INFO=PDF Katalog},{AUS=Standardkette RF},{WIP=501 RF},{ISO=10 B-1},{P=15.875},{B1=9.65},{B2=13.28},{B3=13.41},{D1=10.16},{D2=5.08},{G=14.7},{L1=19.6},{F=27.0},{M=M 5},{L=16.7},{S=1.70},{M1=15.0},{SG=4.2},{H=10.0},{ECLASS=23-17-04-06},{ZTNR=73151190},{SA=1.70},{NDM=5},{AUSVIS=Standardkette RF}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
Wippermann
Description
Bent attachments, both sides - Type B G RF bent attachments, both sides
Bill of material
1BG1 0501 1301
CNSORDERNO
Article number
1BG1 0501 1301
1BG1 0501 1301
INFO
PDF Catalog
PDF Catalog
AUS
Version
Standard chain stainless steel
WIP
Wip
501 RF
501 RF
ISO
10 B-1
10 B-1
P
Pitch
15.875
15.875
mm
B1
Inner width min.
9.65
9.65
mm
B2
Inner link width max.
13.28
13.28
mm
B3
Outer plate width min.
13.41
13.41
mm
D1
Roller Ø max.
10.16
10.16
mm
D2
Pin Ø max.
5.08
5.08
mm
G
Plate height max.
14.7
14.7
mm
L1
Width over pin max.
19.6
19.6
mm
F
Attachment dimension
27.0
27.0
mm
M
Inside thread
M 5
M 5
mm
L
Attachment dimension
16.7
16.7
mm
S
Attachment dimension
1.70
1.70
mm
M1
Attachment dimension
15.0
15.0
mm
SG
Attachment dimension
4.2
4.2
mm
H
Attachment dimension
10.0
10.0
mm
ECLASS
eClass No.
23-17-04-06
ZTNR
Customs Tariff No.
73151190