카탈로그: WISKA
생성됨: 25.06.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
10060400
WISKA
Junction boxes, Plastic
COMBI
COMBI 308
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{wiska/abzweigkaesten_kunststoff/combi/combi_308/combi308_asmtab.prj},{NB=10060400},{CNSORDERNO=10060400},{RCS=4.0},{WEIGHT=0.104},{TYP=COMBI 308 LG},{CADINFO=-},{RAL=RAL 7035},{CD=3.0 - 12.0},{LBH=85.0 x 85.0 x 51.0},{CNSMAT=Junction box: PP / sealing gasket: TPE},{SGE=IP66 / IP67},{AS=8 elastic self-sealing puncture-membranes for cable entry, 8 integrated M20 thread for mounting without lock nut, 4 captive cover screws, including mounting clip},{NOTE1=Mounting: With mounting clip or 4 internal openings outside of the sealing area},{ETEMP=-30°C to 100°C},{IT=-5°C to 60°C},{GDP=750°C},{SP=400},{CNSQUANTITY=5},{EOLDATE=-},{REPLACEMENTPART=-},{INFO=HTML},{PPATH=assemblies/combi308_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 14
HELP_VARIABLE
Company
WISKA
Description
COMBI 308 - COMBI 308
Bill of material
10060400
CNSORDERNO
WISKA Order-No.
10060400
10060400
TYP
WISKA Type
COMBI 308 LG
COMBI 308 LG
CADINFO
CAD-data information
-
-
RAL
RAL colour
RAL 7035
RAL 7035
CD
Cable diameter
3.0 - 12.0
mm
LBH
LxBxH
85.0 x 85.0 x 51.0
mm
CNSMAT
material
Junction box: PP / sealing gasket: TPE
SGE
Protection class to EN60529
IP66 / IP67
AS
Equipment
8 elastic self-sealing puncture-membranes for cable entry, 8 integrated M20 thread for mounting without lock nut, 4 captive cover screws, including mounting clip
8 elastic self-sealing puncture-membranes for cable entry, 8 integrated M20 thread for mounting without lock nut, 4 captive cover screws, including mounting clip
NOTE1
Remarks 1
Mounting: With mounting clip or 4 internal openings outside of the sealing area
ETEMP
Temperature range
-30°C to 100°C
°C
IT
Installation temperature
-5°C to 60°C
°C
GDP
Glow wire test
750°C
SP
Voltage
400
V
RCS
Rated cross section
4.0
mm²
CNSQUANTITY
Packing unit
5
VPE
INFO
Website
HTML
WEIGHT
Weight
0.104
0.104
kg