??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 61
HELP_VARIABLE
Company
WMBerg
Description
F24A & P24A - Spur Gears - 24 Pitch - 1/4",3/8" and 1/2" Bore - 1/4" Face - AGMA Quality 8 - Aluminum, Red Anodized - 20° Pressure Angle
Bill of material
P24A66-96_(1)
PN
Product No.
LOD
Level of Details
DES
Description
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Aluminum Red Anodized
DP
Diametrical Pitch
24
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
B
Bore
Inch
FW
Face Width
1/4 Inch