??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WUXING
Description
WX-DY-6-1530A - DY
Bill of material
WX-DY-6-1530A-100
MODEL
model
WX-DY-6-1530A
TT
Wall thickness
1.600
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
15X30
WEIGHT
0.590 kg/m
CSA
Cross-sectional area
219.000 mm^2
LX
Cross section of inertia
0.649 10^4
LY
Cross section of inertia
1.300 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF