??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WUXING
Description
WX-DY-8-2040B - DY
Bill of material
WX-DY-8-2040B-100
MODEL
model
WX-DY-8-2040B
TT
Wall thickness
2.900
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
20x40
WEIGHT
1.162 kg/m
CSA
Cross-sectional area
428.720 mm^2
LX
Cross section of inertia
2.150 10^4
LY
Cross section of inertia
4.700 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF