??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
WUXING
Description
WX-DY-6-L6630A - DY
Bill of material
WX-DY-6-L6630A-100
MODEL
model
WX-DY-6-L6630A
TT
Wall thickness
1.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
60X60
WEIGHT
2.010 kg/m
CSA
Cross-sectional area
745.000 mm^2
LX
Cross section of inertia
26.072 10^4
LY
Cross section of inertia
26.072 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF