??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
WUXING
Description
WX-DY-8-40120A - DY
Bill of material
WX-DY-8-40120A-100
MODEL
model
WX-DY-8-40120A
TT
Wall thickness
2.400
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X120
WEIGHT
3.784 kg/m
CSA
Cross-sectional area
1385.044 mm^2
LX
Cross section of inertia
25.294 10^4
LY
Cross section of inertia
202.109 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF