??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
WUXING
Description
WX-GB-8-4060D - GB
Bill of material
WX-GB-8-4060D-100
MODEL
model
WX-GB-8-4060D
TT
Wall thickness
1.950
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40x60
WEIGHT
1.561 kg/m
CSA
Cross-sectional area
573.970 mm^2
LX
Cross section of inertia
11.545 10^4
LY
Cross section of inertia
23.346 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF