??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLM25_26 - Thread sleeve self-tapping 308 standard type
Bill of material
BLM25-M3
CODE
Code
TYPE
Type
Self-Tapping 308 Standard Type,Three Round Holes,Coarse Teeth
MAT
Material
SUR
Surface Treatment
YT
Use
Heavy Load Tension Springs
M
mm
P
Pitch
0.50 mm
L
6 mm
N
External Thread
M5x0.6 mm
LZKZJ
Reference drilling diameter (aluminum alloy)
4.6~4.7 mm
ZZKZJ
Reference drilling diameter (cast iron)
4.7~4.8 mm
ZKSD
Minimum Drilling Depth
8 mm
CKZL
Reference Weight
0.5 g
LINK
Network Station
Website Link