??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2016-7711 - 1-Conductor power distribution disconnect terminal block
Bill of material
2016-7711
BESTNR
Item-No.
2016-7711
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
QUERSCHNITT1
Cross section
0.5 - 16 (25 "f") mm²
QUERSCHNITT2
Cross section
20 - 4 AWG
ABISOLIERLAENGE
Strip length
18 - 20 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
76 A
HOEHE
Height
41.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
99.00 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
GEWICHT
Weight
34.100 g
ECLASS71
eCl@ss 7.1
27-14-11-38