??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Univer
Description
J64RT2 - Slide units sizes 32-63 mm for two-stage telescopic cylinders, magnetic version
Bill of material
J64RT2440160
S
Series
Slide unit series
ST
Slide unit type
slide unit for fully protected telescopic cylinder
CT
Cylinder type
2-stage telescopic cylinder
SS
Slide unit size
CYL
Cylinder bore
mm
HUB
Stroke
mm
HUBST
Forward stroke
mm
Enter value for HUBST
Forward stroke
mm
cm
inch
ft
A1
Distance
mm
A2
Distance
mm
A3
Distance
mm
A4
Distance
mm
A5
Distance
mm
A6
Distance
mm
A7
Width
mm
A8
Height
mm
C
Distance
mm
CH
Width across flats
mm
E1
Distance
mm
E2
Distance
mm
E3
Width
mm
E4
Width
mm
E5
Width
mm
G1
Thread
G2
Diameter H8
mm
H1
Length
mm
H2
Length
mm
H3
Length
mm
H4
Length
25 mm
H5
Length
mm
J
Length
mm
K
Diameter
mm
K1
Diameter
mm
L1
Width
mm
L2
Height
mm
N
Diameter
2.62 mm
SW1
Width across flats
mm
V
Thread
G1/8
Y
Diameter
10.78 mm