카탈로그: Hoka
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
PVDF PVDF, inner diameter = 140 - 10008320(LOD=M-300)
Hoka
Tube
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{hoka/rohr/pvdf.prj},{NB=PVDF PVDF, Innendurchmesser = 140 - 10008320(LOD=M-300)},{CNSORDERNO=10008320},{CNSPRICE=MIN},{CNSMASSEXACT=MIN},{DA=140},{L=5000},{S=3.0},{T=MIN},{MCODE=5.lrost:0160x3,0},{ART=HoKa Lüftungsrohr PVDF Ø 160 x 3,0 mm},{ARTE=HoKa ventilation pipe PVDF Ø 160 x 3,0 mm},{ARTF=Tuyau de ventilation HoKa PVDF Ø 160 x 3,0 mm},{CNSMAT=PVDF},{FAR=natur},{INFO=Info text},{INFO1=pvdf},{LODDEST=M},{LODLEVEL=300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
Hoka
Description
PVDF - HoKa ventilation pipe PVDF
Bill of material
PVDF PVDF, inner diameter = 140 - 10008320(LOD=M-300)
CNSORDERNO
Article number
10008320
10008320
LODDEST
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LODLEVEL
LOD Level
High
Low
High
Low
ART
Article
HoKa ventilation pipe PVDF Ø 160 x 3,0 mm
HoKa ventilation pipe PVDF Ø 160 x 3,0 mm
CNSMAT
Material
PVDF
FAR
Color
nature
DA
Diameter
140
140
mm
L
Length
5000
mm
S
Thickness
3.0
3.0
mm
INFO
Info text
정보
Info text
ASTEXT
Specification
HOKA PVDF vent pipe with plain ends. Round plastic pipe for use in exhaust air systems, connection using a welding process. Outer diameter based on DIN EN ISO 10931, manufacturing process: extrusion. Negative overpressure on request after mechanical, chemical and thermal stress.
HINT
Remark
The specified dimensions are installation dimensions