카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0122.9210182X35
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style/06460_1.prj},{NB=K0122.9210182X35},{L=35},{D=13.5},{D1=18.5},{D2=19.0},{H=32.0},{H1=6.5},{H2=17.5},{H3=42.5},{H4=45.5},{A=65},{A1=74.5},{B=9.5},{ZZ=20},{GEW=0.1000},{EAN=4059245791194},{HX=28.5},{TAB=1},{TAB1=1},{TAB2=1},{TAB3=1},{W4=2.070},{NDM=10},{NDM1=0.0000},{TYP3=1},{TYP=1.000},{D3=14.000},{C1=0.400},{C2=0.500},{R=215.800},{R1=2.420},{R2=6.040},{R3=9.160},{R4=6.980},{R5=175.270},{R6=8.000},{R8=3.850},{A2=8.300},{TXT=2.060},{TXA=4.500},{A3=5.000},{A4=44.090},{A5=19.250},{A6=8.600},{C3=1.010},{W=7.100},{W1=17.480},{W2=20.000},{R9=39.500},{R10=8.000},{H5=28.560},{H6=17.200},{H7=13.500},{H8=12.500},{H9=2.500},{H10=4.900},{XA=10.000},{XB=8.000},{XD=1.000},{BESTKIPPUSA=K0122.9210182X35},{AUSF=Stahl}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 450
HELP_VARIABLE
Company
KIPP USA
Description
K0122 - Adjustable Handles with protective cap Modern Design Style, Zinc, bolts and internal components in steel, external thread
Bill of material
K0122.9210182X35
BESTKIPPUSA
Order No.
K0122.9210182X35
K0122.9210182X35
FARBE
Colour
orange RAL 2004
orange RAL 2004
MATERIAL
Main
strukturmatt
strukturmatt
GR
size
2
2
X
External thread
M10
M10
L
Length
35
35
mm
D
diameter
13.5
13.5
mm
D1
diameter
18.5
18.5
mm
D2
diameter
19.0
19.0
mm
H
32.0
32.0
mm
H1
height
6.5
6.5
mm
H2
height
17.5
17.5
mm
H3
height
42.5
42.5
mm
H4
height
45.5
45.5
mm
A
Length
65
65
mm
A1
Length
74.5
74.5
mm
B
width
9.5
9.5
mm
ZZ
No. of teeth
20
20
BS
Description
정보
Infotext
GEW
Approx. weight
0.1000
0.1000
kg
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245791194
4059245791194
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.