카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0269.711AE
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style, Plastic
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style_plastic/06600_2.prj},{NB=K0269.711AE},{GR=1},{T=9},{D=10.0},{D1=13.0},{D2=14.5},{H=25.5},{H1=4.0},{H2=15.0},{H3=30.0},{H4=33.5},{A=40},{A1=47.0},{B=7.5},{ZZ=16.0},{GEW=0.0130},{EAN=4059245422265},{NDM=0.0},{NDM1=0.1640},{TYP1=2.0},{TYP=1.0},{TXT=2.060},{TXA=4.500},{XA=4.400},{XB=23.700},{XC=4.300},{XD=15.700},{XE=2.000},{XF=11.000},{XG=12.300},{XH=1.800},{XI=2.000},{XJ=1.500},{XK=21.000},{XL=13.000},{XM=29.800},{XN=24.500},{XO=1.100},{XP=36.600},{XQ=32.600},{XR=105.000},{XS=29.500},{XT=31.000},{XU=20.000},{XV=6.700},{XW=30.000},{XX=20.000},{XY=31.000},{XZ=16.700},{XA1=1.000},{XB1=17.100},{XC1=34.000},{XD1=0.500},{XE1=35.100},{XF1=24.600},{XG1=7.000},{XH1=7.300},{XI1=4.900},{XJ1=5.300},{XK1=1.600},{XL1=0.000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 69
HELP_VARIABLE
Company
KIPP USA
Description
K0269 - Adjustable Handles with push button internal thread
Bill of material
K0269.711AE
BESTKIPPUSA
Order No.
K0269.711AE
K0269.711AE
FARBE
Colour
anthracite grey
anthracite grey
GR
size
1
1
X
Internal thread
8-32
8-32
T
height
9
9
mm
D
diameter
10.0
10.0
mm
D1
diameter
13.0
13.0
mm
D2
diameter
14.5
14.5
mm
H
height
25.5
25.5
mm
H1
height
4.0
4.0
mm
H2
height
15.0
15.0
mm
H3
height
30.0
30.0
mm
H4
height
33.5
33.5
mm
A
Length
40
40
mm
A1
Length
47.0
47.0
mm
B
width
7.5
7.5
mm
ZZ
No. of teeth
16.0
16.0
GEW
Approx. weight
0.0130
0.0130
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245422265
4059245422265
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.