품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0630.212308
KIPP USA
Indexing Plungers
Indexing Plungers
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp_usa/arretierbolzen/indexing_plungers/03089_1.prj},{NB=K0630.212308_(B_ENTSPANNT)},{D=8},{D2=33},{L=72.0},{L1=26},{L2=10},{L3=23},{H=12},{SW1=19},{F=2.3},{F1=15.0},{F2=45},{GEW=0.0903},{EAN=4059245011841},{TAB=1},{TAB1=2},{TAB2=1},{TAB3=1},{NDM=16},{NDM1=0.0000},{TYP3=1},{XA=24.0},{XB=12.0},{XC=12.4},{XD=19.0},{XE=53.0},{XF=0.30},{XG=2.3},{XH=2.5},{XI=0.8},{XJ=31.0},{XK=3.7},{XL=26.0},{XM=0.0},{XN=0.0},{XO=0.0},{XP=0.0},{XQ=0.00},{XR=0.0},{XMUTTERH=8.0000},{XT=30.000},{XU=24.0000},{XV=0.000},{ST=1.500},{BESTKIPPUSA=K0630.212308},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift nicht gehärtet},{FORM=B},{AUSF=ohne Rastnut mit Kontermutter},{GR=3},{D1=M 16 x 1,5},{SW2=24},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{POS=ENTSPANNT}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 114
HELP_VARIABLE
Company
KIPP USA
Description
K0630 - Indexing Plungers pull knob, with extended locking pin
Bill of material
K0630.212308
BESTKIPPUSA
Order No.
K0630.212308
K0630.212308
MATERIAL
Main
Stainless steel
Stainless steel
OBFLGK
Surface finish
Indexing pin not hardened
Indexing pin not hardened
FORM
Form
B
B
AUSF
version
non-lockout type with locknut
non-lockout type with locknut
POS
Position
slacked position
clamped position
slacked position
clamped position
GR
size
3
3
D
diameter
8
8
mm
D1
thread
M 16 x 1,5
M 16 x 1,5
D2
diameter
33
33
mm
L
Length
72.0
72.0
mm
L1
Length
26
26
mm
L2
Length
10
10
mm
L3
Length
23
23
mm
H
height
12
12
mm
SW1
width across flats
19
19
mm
SW2
width across flats
24
24
mm
F
chamfer 30°
2.3
2.3
mm
F1
Spring force initial pressure F1 approx. N
15.0
15.0
N
F2
Spring force final pressure F2 approx. N
45
45
N
GEW
Approx. weight
0.0903
0.0903
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245011841
4059245011841
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099