카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0016.10
KIPP USA
Clamping devices
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp_usa/clamping_devices/04374.prj},{NB=K0016.10},{D1=8.4},{D2=24},{D3=34},{A=48},{B=31.0},{B1=22.5},{B2=14.0},{B3=7.5},{B4=9.0},{B5=3.0},{H=74},{H1=57.5},{H2=30},{H3=21},{M=12},{L=64},{SW=8},{ANZM=50},{F=18},{GEW=0.6160},{EAN=4059245031276},{H4=39.000},{H5=19.500},{H6=16.500},{R1=17.000},{R2=12.000},{XD3=15.000},{XA=15.800},{XB=10.000},{XC=60.000},{XD=17.000},{XE=10.000},{XF=24.500},{XG=55.000},{XH=17.000},{XI=34.000},{XJ=0.800},{XK=34.000},{XL=12.000},{XM=3.500},{XN=1.000},{XO=14.000},{XP=34.000},{XQ=23.000},{XR=5.000},{XS=13.000},{XT=69.500},{XU=50.000},{XV=8.500},{NDM=10.000},{BESTKIPPUSA=K0016.10},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{W=0},{S=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
KIPP USA
Description
K0016 - Hook clamps with mounting bracket
Bill of material
K0016.10
BESTKIPPUSA
Order No.
K0016.10
K0016.10
W
Angle
°
S
Clamping range
mm
값 입력 S
Clamping range
mm
cm
inch
ft
확인
D
thread diameter
M 10
M 10
D1
borehole diameter
8.4
8.4
mm
D2
diameter
24
24
mm
A
borehole distance
48
48
mm
B
width
31.0
31.0
mm
B1
width
22.5
22.5
mm
B2
width
14.0
14.0
mm
B3
width
7.5
7.5
mm
B4
distance
9.0
9.0
mm
B5
chamfer 45°
3.0
3.0
mm
H
total height
74
74
mm
H1
height
57.5
57.5
mm
H2
height
30
30
mm
H3
distance
21
21
mm
M
height
12
12
mm
L
width
64
64
mm
SW
width across flats
8
8
mm
ANZM
Tightening torque max. Nm
50
50
mas. Nm
F
clamping force max.
18
18
kN
GEW
Approx. weight
0.6160
0.6160
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245031276
4059245031276
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.